155 D H W *Clearance required for the removal and servicing of cartridges. Weights & Dimensions Model Height (H) Width (W) Depth (D) Clearance* Weight mm ins mm ins mm ins mm ins kg lbs PCO2-400 1035 40.8 564 22.2 350 13.7 680 27 75 165 PCO2-800 1060.7 41.8 632 24.9 450 17.7 680 27 84 185 PCO2-1600 1060.7 41.8 801 31.5 450 17.7 680 27 128 282 PCO2-2400 1060.7 41.8 970 39.4 450 17.7 680 27 172 379 PCO2-3200 1060.7 41.8 1139 44.8 450 17.7 680 27 217 478 PCO2-4000 1060.7 41.8 1308 51.5 450 17.7 680 27 260 573 PCO2-4800 1060.7 41.8 1477 58.1 450 17.7 680 27 304 670 Preventative Maintenance Kits - Required Every 8000 Hrs (12 months) Model Part Number Contents Order Quantity PCO2-400 MK-PCO2-400 1 x Desiccant Cartridge, 2 x Outlet Block O-Rings, 2 x P020-AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-800 MK-PCO2-800 2 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-1600 MK-PCO2-1600 4 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-2400 MK-PCO2-2400 6 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-3200 MK-PCO2-3200 8 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-4000 MK-PCO2-4000 10 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-4800 MK-PCO2-4800 12 x Desiccant Cartridges, 2 x Outlet Block O-Rings, 2 x P035AA Filter Elements, 2 x IP50-AA Filter Elements, 2 x Filter Bowl O-Rings 1 PCO2-3200 (Duplex) MK-PCO2-6400 16 x Desiccant Cartridges, 4 x Outlet Block O-Rings, 4 x P035AA Filter Elements, 4 x IP50-AA Filter Elements, 4 x Filter Bowl O-Rings 1 PCO2-4000 (Duplex) MK-PCO2-8000 20 x Desiccant Cartridges, 4 x Outlet Block O-Rings, 4 x P035AA Filter Elements, 4 x IP50-AA Filter Elements, 4 x Filter Bowl O-Rings 1 PCO2-4800 (Duplex) MK-PCO2-9600 24 x Desiccant Cartridges, 4 x Outlet Block O-Rings, 4 x P035AA Filter Elements, 4 x IP50-AA Filter Elements, 4 x Filter Bowl O-Rings 1 With OIL-X filter elements (PCO2-400 Models only) With OIL-X and OIL-X IP50 filter elements (PCO2-80 0 to PCO2-4800 Models) D H W PCO2-400 PCO2-800 to PCO2-4800
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==