GSFE CATALOGUE

Note Parker membrane systems produce both nitrogen and oxygen enriched air. Nitrogen enriched air can cause suffocation and oxygen enriched air causes increased fire hazards. The oxygen enriched air is available at ambient pressure and pressure build-up of enriched oxygen at the outlet must be prevented, otherwise a serious (reversible) decrease in performance will result. The nitrogen enriched air produced should be treated as pressurised air. Performance data Performance data is based on 20°C feed-air temperature and 1013 mbar ambient pressure 147 Oxygen purity % Minimum enriched oxygen flow rate in l/min 1) 28 30 32 34 36 38 40 4 bar g 128 131 134 137 140 143 - 5 bar g 163 167 170 174 178 181 185 6 bar g 199 203 207 212 216 221 225 7 bar g 235 240 246 251 256 261 267 8 bar g 273 279 285 291 297 303 309 9 bar g 311 318 325 332 339 346 353 10 bar g 351 358 366 374 382 390 397 11 bar g 391 400 408 417 426 435 443 12 bar g 432 442 452 461 471 481 490 Oxygen purity % Feed-air consumption at minimum enriched oxygen flow rate in l/min 1) 28 30 32 34 36 38 40 4 bar g 177 206 242 299 392 557 - 5 bar g 225 256 296 357 444 580 998 6 bar g 274 311 361 417 523 662 991 7 bar g 324 368 427 494 597 745 1066 8 bar g 376 426 495 573 692 864 1190 9 bar g 429 487 565 654 793 985 1340 10 bar g 484 550 637 741 897 1130 1569 11 bar g 543 615 715 830 1022 1304 1869 12 bar g 601 682 791 923 1145 1490 2219 Ambient Conditions Ambient temperature +2°C to +50°C Ambient pressure atmospheric Air quality clean air without contaminants Flow Rate Corrections Oxygen flow rate at feed temperatures other than 20ºC See page 151 Feed-air consumption at feed-air temperatures other than 20ºC See page 151 Material Housing Aluminum Feed-air Conditions Maximum operating pressure 13.0 bar g Min. / Max. operating temperature +2°C / +50°C Maximum oil vapour content <0.01 mg/m3 Particles filtered at 0.01 µm cut off Relative humidity <100% (non condensing) Weight, Dimensions and Connections Dimensions H x ø D 736 x 114 mm Weight 5.3 kg Connection feed-air G¾ female to ISO 228 Connection nitrogen enriched air G¾ female to ISO 228 Connection oxygen enriched air at atmospheric pressure G1 female to ISO 228 Dimensional drawing Refer to K3.1.346 Enriched oxygen flow exits at atmospheric pressure. Maximum pressure drop over nitrogen enriched flow < 0.3 bar. Maximum enriched oxygen flow rate = minimum flow rate +30%. 1. l/min refers to conditions at 1013mbar(a) and 20°C. H ØD EnOxy 608 - Part Number: 159.003477

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==