GSFE CATALOGUE

Note Parker membrane systems produce both nitrogen and oxygen enriched air. Nitrogen enriched air can cause suffocation and oxygen enriched air causes increased fire hazards. The oxygen enriched air is available at ambient pressure and pressure build-up of enriched oxygen at the outlet must be prevented, otherwise a serious (reversible) decrease in performance will result. The nitrogen enriched air produced should be treated as pressurised air. Performance data Performance data is based on 20°C feed-air temperature and 1013 mbar ambient pressure 143 Purity %1 Minimum nitrogen flow rate in m3/hr2 99.5 99 98 97 96 95 4 bar g 2.07 2.95 4.84 6.60 8.8 11.0 5 bar g 3.06 4.36 7.15 9.75 13.0 16.3 6 bar g 4.00 5.70 9.35 12.8 17.0 21.3 7 bar g 4.70 6.70 11.0 15.0 20.0 25.0 8 bar g 5.17 7.37 12.1 16.5 22.0 27.5 9 bar g 6.11 8.71 14.3 19.5 26.0 32.5 10 bar g 6.58 9.38 15.4 21.0 28.0 35.0 11 bar g 7.52 10.7 17.6 24.0 32.0 40.0 12 bar g 7.99 11.4 18.7 25.5 34.0 42.5 13 bar g 8.46 12.1 19.8 27.0 36.0 45.0 Purity % Feed-air consumption at minimum nitrogen flow rate in m3/hr2 99.5 99 98 97 96 95 4 bar g 17.6 18.6 20.8 23.1 26.4 28.6 5 bar g 26.0 27.4 30.7 34.1 39.0 42.3 6 bar g 34.0 35.9 40.2 44.6 51.0 55.3 7 bar g 40.0 42.2 47.3 52.5 60.0 65.0 8 bar g 43.9 46.4 52.0 57.8 66.0 71.5 9 bar g 51.9 54.9 61.5 68.3 78.0 84.5 10 bar g 55.9 59.1 66.2 73.5 84.0 91.0 11 bar g 63.9 67.5 75.7 84.0 96.0 104 12 bar g 67.9 71.8 80.4 89.3 102.0 111 13 bar g 71.9 76.0 85.1 94.5 108.0 117 1) Parker membranes separate oxygen from pressurised air. The composition of the product is determined by measuring the residual oxygen content. The nitrogen content is calculated by subtracting the residual oxygen content from 100%. Air is composed of nitrogen (78.1%), oxygen (20.9%), Argon (0.9%), CO2 (0.03%), and some trace inert gases. Therefore it should be born in mind that the value that is normally called the nitrogen content actually is the inert gas content. 2) m3/hr refers to conditions at 1013 mbar(a) and 20°C. Maximum pressure drop < 0.3 bar. Maximum nitrogen flow rate = minimum flow rate +30%. Ambient temperature +2°C to +50°C Ambient pressure atmospheric Air quality clean air without contaminants Nitrogen flow rate at feed temperatures other than 20ºC See page 150 Feed-air consumption at feed-air temperatures other than 20ºC See page 150 Membrane operating limits are lower. Design pressure 15 bar g Design temperature 65ºC Housing Stainless Steel Material certificates EN10204-3.1 on housing material (for Stainless Steel only) 3D model CAD STEP file Maximum operating pressure 13.0 bar g Min. / Max. operating temperature +2°C / +50°C Maximum oil vapour content <0.01 mg/m3 Particles filtered at 0.01 µm cut off Relative humidity <100% (non condensing) Dimensions H x Ø D 1654 x 114 mm Weight 18 kg Connection inlet / outlet G¾ female Vent G1 female Dimensional drawing Refer to K3.1.358 Ambient Conditions Flow Rate Corrections Mechanical Design Housing Material Feed-air Conditions Weight, Dimensions and Connections Services on Request HiFluxx ST1508SS - Part Number: 159.003229 H ØD

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==