13 Grade AA High Efficiency Coalescing Filter Filtration Performance Filtration Grade Filter Type Particle Reduction (inc water & oil aerosols) Max Remaining Oil Content at 21°C (70°F) Filtration Efficiency Change Element Every Precede with Filtration Grade AA Coalescing Down to 0.01 micron 0.01 mg/m³ 0.01 ppm(w) 99.9999% 12 months AO Technical Data Filtration Grade Filter Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature bar g psi g bar g psi g °C °F °C °F AA PX010 - PX055 (Float Drain) 1.5 22 16 232 2 35 65 149 AA PX010 - PX055 (Manual Drain) 1 15 20 290 2 35 80 176 Flow Rates Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. Model Pipe Size L/S m³/min m³/hr cfm Replacement Element No. AAPX010A FX 1/4" 10 0.6 36 21 P010AA 1 AAPX010B FX 3/8" 10 0.6 36 21 P010AA 1 AAPX010C FX 1/2" 10 0.6 36 21 P010AA 1 AAPX015B FX 3/8" 20 1.2 72 42 P015AA 1 AAPX015C FX 1/2" 20 1.2 72 42 P015AA 1 AAPX020C FX 1/2" 30 1.8 108 64 P020AA 1 AAPX020D FX 3/4" 30 1.8 108 64 P020AA 1 AAPX025D FX 3/4" 60 3.6 216 127 P025AA 1 AAPX025E FX 1" 60 3.6 216 127 P025AA 1 AAPX030E FX 1" 110 6.6 396 233 P030AA 1 AAPX030G FX 11/2" 110 6.6 396 233 P030AA 1 AAPX035G FX 11/2" 160 9.6 576 339 P035AA 1 AAPX040H FX 2" 220 13.2 792 466 P040AA 1 AAPX045H FX 2" 330 19.8 1188 699 P045AA 1 AAPX045I FX 21/2" 330 19.8 1188 699 P045AA 1 AAPX050I FX 21/2" 430 25.9 1548 911 P050AA 1 AAPX055I FX 21/2" 620 37.3 2232 1314 P055AA 1 AAPX055J FX 3" 620 37.3 2232 1314 P055AA 1 Initial Saturated Differential Pressure 100% Flow 75% Flow 50% Flow 25% Flow mbar psi mbar psi mbar psi mbar psi 117 1.7 83 1.2 50 0.7 25 0.4 121 1.8 85 1.2 52 0.8 27 0.4 111 1.6 75 1.1 41 0.6 20 0.3 115 1.7 79 1.1 44 0.6 24 0.3 80 1.2 51 0.7 27 0.4 12 0.2 122 1.8 80 1.2 41 0.6 18 0.3 100 1.5 60 0.9 37 0.5 24 0.3 86 1.2 57 0.8 33 0.5 10 0.1 66 1.0 45 0.7 25 0.4 10 0.1 122 1.8 82 1.2 42 0.6 11 0.2 104 1.5 55 0.8 30 0.4 10 0.1 75 1.1 45 0.7 20 0.3 5 0.1 90 1.3 60 0.9 40 0.6 20 0.3 108 1.6 71 1.0 35 0.5 12 0.2 108 1.6 70 1.0 32 0.5 15 0.2 90 1.3 66 1.0 43 0.6 18 0.3 119 1.7 78 1.1 44 0.6 21 0.3 104 1.5 52 0.8 25 0.4 17 0.2 G G G G G G G G G G G G G G G G G G Filtration Tested In Accordance With Filtration Grade AO with float drain AA with float drain Filter Type Coalescing Coalescing Test Methods Used ISO 8573-2:2018 ISO 8573-4: 2019 ISO 12500-1:2007 ISO 8573-2:2018 ISO 8573-4: 2019 ISO 12500-1:2007 ISO12500-1 Inlet Challenge Concentration 40 mg of oil aerosol per cubic metre of compressed air 10 mg of oil aerosol per cubic metre of compressed air 10 100 0.0001 0.001 0.01 OIL-X Grade AO & AA Oil Carryover versus Flow Percentage of Rated Flow Oil Carryover (mg/m³) 50 75 0.5 1 25 Grade AO (ISO 12500-1 Inlet Challenge 40mg/m³) Grade AA (ISO 12500-1 Inlet Challenge 10mg/m³) When selecting a coalescing filter for pressures above 16 bar g (232 psi g), use manual drain version and fit an external automatic drain. Select for BSPP Threads/Select for NPT Threads G N
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==