GSFE CATALOGUE

Note Parker membrane systems produce both nitrogen and oxygen enriched air. Nitrogen enriched air can cause suffocation and oxygen enriched air causes increased fire hazards. The oxygen enriched air is available at ambient pressure and pressure build-up of enriched oxygen at the outlet must be prevented, otherwise a serious (reversible) decrease in performance will result. The nitrogen enriched air produced should be treated as pressurised air. Performance data Performance data is based on 20°C feed-air temperature and 1013 mbar ambient pressure 125 SmartFluxx SA15020 - Part Number: 159.005271 Purity % Typical Nitrogen1) flow rate in m3/hr2) (SCFM) 99.5 99.0 98.0 97.0 96.0 95.0 4 bar g (58 psi g) 17 (10) 25 (15) 36 (21) 47 (28) 57 (34) 70 (41) 5 bar g (72.5 psi g) 23 (14) 33 (19) 49 (29) 66 (39) 82 (48) 93 (55) 6 bar g (87 psi g) 29 (17) 43 (25) 63 (37) 83 (49) 102 (60) 120 (71) 7 bar g (101.5 psi g) 37 (22) 53 (31) 78 (46) 100 (59) 125 (74) 154 (91) 8 bar g (116 psi g) 44 (26) 62 (36) 90 (53) 117 (69) 144 (85) 178 (105) 9 bar g (130.5 psi g) 49 (29) 72 (42) 103 (61) 133 (78) 165 (97) 216 (127) Purity % Typical Feed-air consumption at nitrogen flow rate in m3/hr2) (SCFM) 99.5 99.0 98.0 97.0 96.0 95.0 4 bar g (58 psi g) 127 (75) 126 (74) 135 (79) 145 (85) 155 (91) 169 (99) 5 bar g (72.5 psi g) 144 (85) 155 (91) 171 (101) 194 (114) 216 (127) 218 (128) 6 bar g (87 psi g) 170 (100) 191 (112) 214 (126) 239 (141) 261 (154) 276 (162) 7 bar g (101.5 psi g) 202 (119) 223 (131) 258 (152) 281 (165) 315 (185) 348 (205) 8 bar g (116 psi g) 232 (137) 255 (150) 293 (172) 323 (190) 361 (212) 399 (235) 9 bar g (130.5 psi g) 264 (155) 298 (175) 335 (197) 369 (217) 413 (243) 485 (285) 1) The above data represents the typical performance of a single membrane module. Actual performance can vary depending on factors such as feed air pressure and temperature. Please contact your Parker go to person for actual performance information to meet your application’s requirements. 2) m3/hr refers to conditions at 1013 mbar(a) and 20°C. For higher purities please contact Parker. Maximum pressure drop at Purity: ≤ 0.2 bar. Values between brackets are indicative imperial values. Ambient Conditions Ambient temperature +2°C to +50°C (+36°F to 122°F) Ambient pressure atmospheric Air quality clean air without contaminants Flow Rate Corrections Nitrogen flow rate at feed-air temperatures other than 20ºC See page 150 Feed-air consumption at feed-air temperatures other than 20ºC See page 150 4) Membrane operating limits are lower. Mechanical Design Housing Design pressure 14 bar g4) (203 psi g)4) Design temperature 65ºC4) (149ºF)4) Material Housing Aluminum Coating ESPC to RAL 7039 (Quartz Grey) Dry Film Thickness: 60 micron Services Available on Request 3D model CAD STEP file Operating Conditions Feed-air Maximum operating pressure 9.0 bar g (130.5 psi g) Min. / Max. operating temperature +2°C to +50°C (+36°F to 122°F) Maximum oil vapour content <0.01 mg/m3 (<0.01 ppm (w)) Particles filtered at 0.01 µm cut off Relative humidity <100% (non condensing) Weight, Dimensions and Connections Dimensions H x Ø D 1740 x 280 mm (68.50" x 11.02") Weight 46 kg (102 lb) Connection feed-air G2½ female to ISO 228 Connection nitrogen enriched air G2½ female to ISO 228 Connection oxygen enriched air at atmospheric pressure 100mm (3.94") OD Dimensional drawing Refer to K3.1.339 H ØD

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==