124 Note Parker membrane systems produce both nitrogen and oxygen enriched air. Nitrogen enriched air can cause suffocation and oxygen enriched air causes increased fire hazards. The oxygen enriched air is available at ambient pressure and pressure build-up of enriched oxygen at the outlet must be prevented, otherwise a serious (reversible) decrease in performance will result. The nitrogen enriched air produced should be treated as pressurised air. Performance data Performance data is based on 20°C feed-air temperature and 1013 mbar ambient pressure Industrial Nitrogen Gas Generation - Membrane Modules www.parker.com/gsfe SmartFluxx SA15015 - Part Number: 159.005974 Purity % Typical1) Nitrogen flow rate in m3/hr 2) (SCFM) 99 98 97 96 95 4 bar g (58 psi g) 21.8 (12.8) 29.6 (17.4) 37.4 (22.0) 48.4 (28.5) 59.5 (35.0) 5 bar g (73 psi g) 29.5 (17.3) 42.5 (25.0) 55.5 (32.7) 69.4 (40.8) 83.2 (49.0) 6 bar g (87 psi g) 36.8 (21.7) 54.6 (32.1) 72.3 (42.6) 89.1 (52.5) 105.9 (62.4) 7 bar g (102 psi g) 43.9 (25.8) 65.8 (38.8) 87.8 (51.7) 107.8 (63.4) 127.7 (75.2) 8 bar g (116 psi g) 50.7 (29.8) 76.3 (44.9) 102.0 (60.0) 125.3 (73.7) 148.6 (87.5) 9 bar g (130 psi g) 57.2 (33.6) 86.0 (50.6) 114.8 (67.6) 141.6 (83.4) 168.5 (99.2) 10 bar g (145 psi g) 63.3 (37.3) 94.8 (55.8) 126.4 (74.4) 156.9 (92.3) 187.4 (110.3) 11 bar g (160 psi g) 69.2 (40.7) 102.9 (60.6) 136.6 (80.4) 171.0 (100.6) 205.4 (120.9) 12 bar g (174 psi g) 74.8 (44.0) 110.1 (64.8) 145.5 (85.6) 183.9 (108.3) 222.4 (130.9) 13 bar g (189 psi g) 80.1 (47.1) 116.6 (68.6) 153.1 (90.1) 195.8 (115.2) 238.5 (140.3) Purity % Typical Feed-air consumption at nitrogen flow rate in m3/hr 2) (SCFM) 99 98 97 96 95 4 bar g (58 psi g) 116 (68) 116 (69) 120 (71) 141 (83) 155 (91) 5 bar g (73 psi g) 152 (90) 164 (96) 176 (104) 198 (116) 211 (124) 6 bar g (87 psi g) 186 (109) 206 (121) 226 (133) 249 (147) 262 (154) 7 bar g (102 psi g) 216 (127) 244 (143) 270 (159) 296 (174) 299 (176) 8 bar g (116 psi g) 244 (144) 278 (163) 309 (182) 338 (199) 347 (204) 9 bar g (130 psi g) 271 (159) 308 (181) 342 (201) 376 (221) 392 (231) 10 bar g (145 psi g) 298 (175) 334 (197) 371 (218) 410 (241) 431 (254) 11 bar g (160 psi g) 325 (191) 360 (212) 396 (233) 445 (262) 472 (278) 12 bar g (174 psi g) 352 (207) 386 (227) 422 (248) 478 (281) 511 (301) 13 bar g (189 psi g) 376 (222) 408 (240) 444 (261) 509 (300) 548 (323) 1) The above data represents the typical performance of a single membrane module. Actual performance can vary depending on factors such as feed air condition and is depending on temperature see flow rate correction below. Maximum pressure drop at Purity: ≤ 0.2 bar. Values between brackets are indicative imperial values. Ambient Conditions Ambient temperature +2°C to +60°C (+36°F to 140°F) Ambient pressure atmospheric Air quality clean air without contaminants Flow Rate Corrections Nitrogen flow rate at feed-air temperatures other than 20˚C See page 150 Feed-air consumption at feed-air temperatures other than 20˚C See page 150 Material Housing Aluminum Coating Sulfuric Acid Anodizing [ MIL-A-8625F, Type II ] Operating Conditions Feed-air Maximum operating pressure 13 bar g (190 psi g) Min. / Max. operating temperature +2°C / +60°C (+36°F to 140°F) Maximum oil vapour content <0.01 mg/m3 (<0.01 ppm (w)) Particles filtered at 0.01 µm cut off Relative humidity <100% (non condensing) Weight, Dimensions and Connections Dimensions H x Ø D 1750 x 256/198 mm (68.9" x 10.1/7.8") Weight 22.2 kg (48.9 lb) Connection feed-air G1½ female to ISO 228 Connection nitrogen enriched air G1½ female to ISO 228 Connection oxygen enriched air at atmospheric pressure Dual Hose Connection 1¾" (Adapter OD = 45mm) Dimensional drawing Refer to K3.1.415 Services Available on Request Material certificates EN10204-2.2 on request 3D model CAD STEP file 4) Membrane operating limits are lower. Mechanical Design Housing Design pressure 15 bar g (217 psi g)4) Design temperature 65°C (149˚F)4) 2) m3/hr refers to conditions at 1013 mbar(a) and 20°C. 3) Performance certificates available up to 11 barg. H ØD
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==