GSFE CATALOGUE

122 Note Parker membrane systems produce both nitrogen and oxygen enriched air. Nitrogen enriched air can cause suffocation and oxygen enriched air causes increased fire hazards. The oxygen enriched air is available at ambient pressure and pressure build-up of enriched oxygen at the outlet must be prevented, otherwise a serious (reversible) decrease in performance will result. The nitrogen enriched air produced should be treated as pressurised air. Performance data Performance data is based on 20°C feed-air temperature and 1013 mbar ambient pressure Industrial Nitrogen Gas Generation - Membrane Modules www.parker.com/gsfe SmartFluxx SA1508 - Part Number: 159.005246 Purity % Typical Nitrogen1) flow rate in m3/hr2) (SCFM) 99.5 99.0 98.0 97.0 96.0 95.0 4 bar g (58 psi g) 2.8 (1.6) 4.0 (2.4) 5.7 (3.4) 7.1 (4.2) 9.5 (5.6) 10.9 (6.4) 5 bar g (72.5 psi g) 3.7 (2.2) 5.3 (3.1) 7.9 (4.6) 10.2 (6) 12.8 (7.5) 15.2 (8.9) 6 bar g (87 psi g) 4.7 (2.8) 7.0 (4.1) 10.2 (6) 13.0 (7.7) 15.7 (9.2) 20.5 (12.1) 7 bar g (101.5 psi g) 6.1 (3.6) 8.5 (5) 12.3 (7.2) 16.5 (9.7) 19.5 (11.5) 24.3 (14.3) 8 bar g (116 psi g) 6.9 (4.1) 9.7 (5.7) 14.3 (8.4) 19.2 (11.3) 23.3 (13.7) 28.1 (16.5) 9 bar g (130.5 psi g) 7.8 (4.6) 11.1 (6.5) 17.0 (10) 21.2 (12.4) 27.0 (15.9) 32.2 (19) 10 bar g (145 psi g) 8.6 (5.1) 12.6 (7.4) 18.5 (10.9) 23.3 (13.7) 30.2 (17.8) 37.4 (22) 11 bar g (159.5 psi g) 9.6 (5.7) 14.2 (8.4) 20.7 (12.2) 25.4 (14.9) 33.0 (19.4) 41.0 (24.1) 12 bar g (174 psi g) 10.5 (6.2) 15.2 (8.9) 22.9 (13.5) 28.5 (16.7) 36.6 (21.5) 45.6 (26.8) 13 bar g (188.5 psi g) 11.3 (6.7) 16.3 (9.6) 24.9 (14.7) 31.6 (18.5) 39.5 (23.2) 48.8 (28.7) Purity % Typical Feed-air consumption at nitrogen flow rate in m3/hr2) (SCFM) 99.5 99.0 98.0 97.0 96.0 95.0 4 bar g (58 psi g) 21 (12) 21 (12) 22 (13) 22 (13) 26 (15) 27 (16) 5 bar g (72.5 psi g) 24 (14) 26 (15) 29 (17) 31 (18) 34 (20) 36 (21) 6 bar g (87 psi g) 29 (17) 33 (19) 36 (21) 38 (22) 41 (24) 48 (28) 7 bar g (101.5 psi g) 36 (21) 38 (22) 41 (24) 48 (28) 50 (29) 56 (33) 8 bar g (116 psi g) 38 (22) 42 (25) 47 (28) 56 (33) 58 (34) 63 (37) 9 bar g (130.5 psi g) 44 (26) 48 (28) 55 (32) 62 (36) 67 (39) 72 (42) 10 bar g (145 psi g) 50 (29) 56 (33) 61 (36) 68 (40) 75 (44) 84 (49) 11 bar g (159.5 psi g) 51 (30) 60 (35) 66 (39) 74 (44) 80 (47) 91 (54) 12 bar g (174 psi g) 57 (34) 65 (38) 76 (45) 83 (49) 92 (54) 103 (61) 13 bar g (188.5 psi) 66 (39) 72 (42) 85 (50) 92 (54) 101 (59) 113 (67) 1) The above data represents the typical performance of a single membrane module. Actual performance can vary depending on factors such as feed air pressure and temperature. Please contact your Parker go to person for actual performance information to meet your application’s requirements. 2) m3/hr refers to conditions at 1013 mbar(a) and 20°C. For purities >99.5% please contact Parker. Maximum pressure drop at Purity < 0.2 bar. Values between brackets are indicative of imperial values. Ambient temperature +2°C to +50°C (+36°F to 122°F) Ambient pressure atmospheric Air quality clean air without contaminants Nitrogen flow rate at feed-air temperatures other than 20ºC See page 150 Feed-air consumption at feed-air temperatures other than 20ºC See page 150 4) Membrane ambient and operating conditions are lower. Design pressure 15 bar g4) (217 psi g)4) Design temperature 65ºC4) (149ºF)4) Housing Aluminum Coating ESPC to RAL 7039 (Quartz Grey) Dry Film Thickness: 60 micron Material certificates EN10204-3.1 on housing material (for Stainless Steel only) 3D model CAD STEP file Maximum operating pressure 13.0 bar g (190 psi g) Min. / Max. operating temperature +2°C / +50°C (+36°F to 122°F) Maximum oil vapour content <0.01 mg/m3 (<0.01 ppm (w)) Particles filtered at 0.01 µm cut off Relative humidity <100% (non condensing) Dimensions H x Ø D 1655 x 114 mm (65.12" x 4.49") Weight 6.8 kg (15 lb) Connection feed-air G¾ female to ISO 228 Connection nitrogen enriched air G¾ female to ISO 228 Connection oxygen enriched air at atmospheric pressure G1 female to ISO 228 Dimensional drawing Refer to K3.1.330 Mechanical Design Housing Ambient Conditions Flow Rate Corrections Feed-air Conditions Services on Request Weight, Dimensions and Connections Material H ØD

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==