118 Industrial Nitrogen Gas Generation www.parker.com/gsfe NITROSource Compact PSA Nitrogen Gas Generator Inlet Parameters Inlet Air Quality ISO 8573-1: 2010 Class 2.2.2 (2.2.1 with high oil vapour content) Inlet Air Pressure Range 6 - 10 bar g (87 - 145 psi g) Environmental Parameters Ambient Temperature 5 - 50°C (41 - 122°F) Humidity 50% @ 40°C (80% @ MAX @ 31°C) IP Rating IP20 / NEMA 1 Pollution Degree 2 Installation Category II Altitude <2000 m (6562 ft) Noise <80 dB (A) Electrical Parameters Generator Supply 100 - 240 +/- 10% Vac 50/60Hz Generator Power 55 W Fuse 3.15 A (Anti Surge (T), 250v, 5 x 20mm HBC, Breaking Capacity 1500A @ 250v, IEC 60127, UL R/C Fuse) Port Connections Air Inlet G1 N2 Outlet to Buffer G1 N2 Inlet from Buffer G N2 Outlet G Part Number Breakdown / Product Key Product Code - Model Technology Flow Control O2 Purity Maximum Design Pressure Outlet Version N2C - 2 N C A L N 4 B A 6 8 N2C = NITROSource Compact C = Constant N = Non Equalising N = No Analyser A = Analyser A = High Purity (ppm) B = Low Purity (%) L = Low Pressure (6 - 10 bar g) Please contact Parker for full NITROSource Compact performance data. Flow Rates Model Units 10PPM 50PPM 100PPM 250PPM 500PPM 0.1% 0.5% 1% 2% 3% 4% 5% N2C-2 m3/hr 0.81 1.24 1.54 1.77 2.09 2.48 3.69 4.39 6.11 7.73 9.13 10.29 cfm 0.5 0.7 0.9 1.0 1.2 1.5 2.2 2.6 3.6 4.5 5.4 6.1 N2C-4 m3/hr 1.73 2.38 2.94 3.52 4.21 4.96 7.58 9.12 12.95 15.89 18.38 20.57 cfm 1.0 1.4 1.7 2.1 2.5 2.9 4.5 5.4 7.6 9.4 10.8 12.1 N2C-6 m3/hr 2.41 3.91 4.46 5.66 6.50 7.59 11.06 13.32 18.64 22.68 26.06 29.04 cfm 1.4 2.3 2.6 3.3 3.8 4.5 6.5 7.8 11.0 13.3 15.3 17.1 N2C-8 m3/hr 3.38 5.01 5.89 7.35 8.68 10.24 14.86 18.01 24.02 29.33 33.93 37.81 cfm 2.0 2.9 3.5 4.3 5.1 6.0 8.7 10.6 14.1 17.3 20.0 22.3 Stated flows are for operation at 7 bar g (100 psi g / 0.7 MPa g) with reference to 25°C.
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==