GSFE CATALOGUE

117 W H D Weights & Dimensions Model Unpacked Packed Height (H) Width (W) Depth (D) Weight Height Width Depth Weight mm ins mm ins mm ins kg lbs mm ins mm ins mm ins kg lbs N2-20P 1894 74.6 550 21.7 881 34.7 299 658 729 28.7 2000 78.7 1090 42.9 398.4 876 N2-25P 1050 41.3 384 845 1260 49.6 495.4 1090 N2-35P 1219 48.0 469 1032 1430 56.3 580.4 1277 N2-45P 1388 54.6 553 1217 1600 63.0 686.4 1510 N2-55P 1557 61.3 638 1404 832 32.8 1770 69.7 782.4 1721 N2-60P 1726 68.0 722 1588 1935 76.2 897.4 1974 N2-65P 1895 74.6 807 1775 2100 82.7 997.4 2194 N2-75P 2064 81.3 892 1962 2275 89.6 1093.4 2405 N2-80P 2233 87.9 976 2147 2445 96.3 1186.4 2610 Preventative Maintenance Kits High Purity Generators (ppm) Low Purity Generators (%) Model Without EST (Model Nos. N2XXPAXN) With EST (Model Nos. N2XXPAXY) Without EST (Model Nos. N2XXPBXN) With EST (Model Nos. N2XXPBXY) Kit Part Numbers M12.NONEST.0001 M24.PPM.0002 M36.STD.0001 M60.STD.0001 M12.EST.0001 M24.PPM.0002 M36.STD.0001 M60.STD.0001 M12.NONEST.0001 M24.PCT.0002 M36.STD.0001 M60.STD.0001 M12.EST.0001 M24.PCT.0002 M36.STD.0001 M60.STD.0001 Kit Contents Part Number Description / Service Interval Contents M12.NONEST.0001 12 Month Non EST Service Kit (Every 12 Months) Exhaust Silencer P025AO Dust Filter Element M12.EST.0001 12 Month EST Service Kit (Every 12 Months) Exhaust Silencer P025AO Dust Filter Element In-Line Filter M24.PPM.0002 24 Month PPM Service Kit (Every 24 Months) PPM Cell c/w Wiring M24.PCT.0002 24 Month Percentage Service Kit (Every 24 Months) % Cell c/w Wiring M36.STD.0001 36 Month Standard Service Kit (Every 36 Months) 8 Bank Solenoid Valve M60.STD.0001 60 Month Standard Service Kit (Every 24 Months) 40 x 25mm Stroke Cylinders (x6) Over Moulded Valve Discs and Guides (x6) 50 x 100mm Stroke Cylinders (x2) Valve Discs (x2 Sets) Valve Bonnets (x2) Assorted O-Rings Fixing Screws

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==