GSFE CATALOGUE

107 Options & Standard Features - Air Cooled with Axial Fans ICE150 ICE183 ICE230 ICE310 ICE360 Water tank standard standard standard ● ● Without tank standard standard P30 (3 bar pump) standard standard standard ● ● No pump ● ● ● standard standard P50 (5 bar pump) ● ● ● ● ● P15 (1.5 bar pump) ● ● ● on request on request Dual pump P30 (3 bar pump) ● ● ● ● ● Low water -10°C ● ● ● on request on request Low ambient -10°C with fan step control ● ● ● standard standard Low ambient -20°C with fan speed control, crankcase heater and electrical panel heater ● ● ● on request on request Antifreeze heating ● ● ● on request on request BioEnergy & aggressive ambients protection ● ● ● ● ● Non ferrous hydraulic circuit ● ● ● MODBUS RTU on request on request on request on request on request Standard Part Numbers - Air Cooled with Axial Fans Hyperchill Air Cooled with Axial Fans ICE150 ICE150A4003501P30FF000000 ICE183 ICE183A4003501P30FF000000 ICE230 ICE230A4003501P30FF000000 ICE310 ICE310A4003501P30F00LA000 ICE360 ICE360A4003501P30F00LA000 Hyperchill Industrial Process Chiller (50Hz)

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==