GSFE CATALOGUE

105 To obtain the required cooling capacity multiply the value at nominal conditions by the above correction factors (i.e. cooling capacity = Pxf1xf2xf3xf4, where P is the cooling capacity at conditions (1)). Hyperchill, in its standard configuration, can operate up to ambient temperatures of max 45°C and min. 5°C and water temperatures of max 30°C inlet and min. 0°C outlet. The above correction factors are approximative: for a precise selection always refer to the software selection programme. Correction Factors A) Ambient Temperature (Air Cooled Models) °C 5 10 15 20 25 30 35 40 45 Correction Factor (f1) 1.05 1.05 1.05 1.05 1 0.95 0.89 0.83 0.77 B) Water Outlet Temperature °C 5 10 15 20 25 Correction Factor (f2) 0.72 0.86 1 1 1 C) Glycol % 0 10 20 30 40 50 Correction Factor (f3) 1 0.99 0.98 0.97 0.96 0.94 D) Condenser Water Inlet Temperature (Water Cooled Models) °C 20 25 30 35 40 Correction Factor (f4) 1.05 1 0.95 0.9 0.85 W D H ICE230 W D H ICE150-183 ICE310-360 W D H

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==