GSFE CATALOGUE

104 www.parker.com/gsfe Thermal and Power Management Hyperchill Industrial Process Chiller As the manufacturer of process chillers delivering water at a design temperature of 15°C, Parker Hannifin Manufacturing s.r.l., Gas Separation and Filtration Division EMEA, declares that Parker chillers are exempt from Ecodesign EU regulation 2016/2281. Technical Data Model ICE 150 183 230 310 360 Cooling capacity1 kW 149.2 182.3 228 309 360 Compressor abs. power1 kW 30.8 40.1 51.4 65 82 SEPR HT3 5.35 5.04 5.02 5.51 5.73 Power supply V/ph/Hz 400/3/50 no neutral Protection index 54 Refrigerant R407C Compressors Type Hermetic scroll Compressors/circuits 4/2 Max abs. power - 1 comp. kW 11.1 13.7 16.8 23.3 28.7 Axial Fans Quantity n° 2 3 4 Max abs. Power - 1 fan kW 2 2 2 2 2 Air flow m3/h 47000 46000 66000 88000 88000 Water Cooled Version Condenser water flow m3/h 19.2 31.0 33.0 N.A. Condensers connections in 1 " 1 " 1 " Pump P30 Max abs.power kW 4.5 4.5 4.5 8.4 8.4 Water flow (nom/max)1 m3/h 25/50 30/50 39/50 53/90 62/90 Head pressure (nom/min)1 m H2O 34/20 32/20 26/20 26/19 23/19 Weight & Dimensions Width mm 1287 1287 1287 1500 1500 Depth mm 3000 3000 3260 4200 4200 Height mm 2298 2298 2298 2240 2240 Connections in/out in 2 " 2 " 2 " 4" 4" Tank capacity l 1000 1000 1000 400 400 Weight (axial) kg 1500 1800 2100 2900 3100 Weight (centrif.) kg 1700 2000 2300 N.A. Weight (water cooled) kg 1500 1800 2100 Noise Level Sound pressure (axial)2 dB(A) 62 62 64 65 65 1) At water in/out temperature = 20/15°C, glycol 0%, either 25°C ambient temperature (air-cooled models) or 25°C condenser water inlet temperature with 35°C condensing temperature water-cooled models). 2) Referred to axial fan version in free field conditions at a distance of 10m from until, measured on condenser side, 1 m from ground. 3) Value calculated in accordance with the European regulation (EU) 2016/2281 with regards to Ecodesign requirements for high temperature process chillers.

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==