Parker Logo Home
Trap-Seal™ O-Ring with its revolutionary trapezoidal shape, dramatically improves seal retention.
Costly leakage and/or time consuming pre-assembly handling are virtually eliminated.

Minimize the risks of seal pop-out, seal pinch and premature failure.

[DOWNLOAD LITERATURE]
Robust Port Stud™ SAE adjustable connector allows for remarkably easier assembly in the field as well as virtually eliminates the potential for backup wash damage that can lead to leaks. The longer locknut gives you more to "wrench" while keeping the threads covered.

Thread. Back off to align. Tighten. We couldn't make it any easier!

[DOWNLOAD LITERATURE]
Superior Plating™ has unrivaled corrosion and rust protection which may reduce replacement costs. This means better corrosion resistance, even in the
harshest environment.

Red rust is not an option. See for yourself.

[DOWNLOAD LITERATURE]