Non-Welded Solutions for Steel Mills and Metal Production Facilities

Eliminating the welding of pipe assembly joints is advantageous in a wide array of steel mill and metal production applications, from material handling to coke ovens and blast furnaces to rolling and temper mills.

Faster Piping Commissioning
Our cold-bent seamless tubing system reduces two welds per bend compared to field-welded piping.

SAE Flange System
The Parflange® F37 system utilizes the industry-proven SAE Code 61/62 flange system to provide complete interchangeability and compatibility with all hydraulic components and hoses.

Clean Install
Seamless cold drawn over mandrel (DOM) tube is inherently cleaner than pipe. This foundation enables the use of non-welded Parflange F37 technology, eliminating weld-induced contamination.

Complete Project Management
Parker’s CPS team can manage the design, fabrication and installation of your non-welded piping system. We also flush connector loops onsite, providing a polished oil prior to commissioning

Talk to us about our leak-free hydraulic fittings for the steel mill industry. Only from Parker, the name you trust.