Parker Seal-Lok™ Achieves Performance Under Pressure

Parker Seal-Lok™ protects your equipment and the environment against costly and damaging leaks like no other fitting can. It’s proven to stop leakage in hydraulic connections up to a maximum of 9,000 psi – even under constant vibration and mechanical shock. How? Its 90-durometer O-ring is compressed in a precision-machined groove in the face of the fitting to form a tight, positive seal.
Say goodbye to costly and damaging leaks. Ask how you can get Parker Seal-Lok™ protection today!