Phastite® for Pipe

Phastite® for pipe combines fast installation with simple assembly to achieve permanent non-welded connections quickly and easily. Phastite fittings are axially swaged to the pipe using a bench-mounted Parker Phastool 100. Once the collar is fully locked to the fitting body, it will not disengage – offering a permanent leak-free connection solution in just minutes!

Highly resistant to vibration, pressure cycling and external loading, Phastite for pipe is a breakthrough technology for high-pressure piping. What’s more, it reduces overall post-welding inspection time and cost by eliminating nondestructive examination (NDE).

  • Well suited for hydraulic, water and water/glycol, lubrication and other media
  • Compatible with NPS/IPS schedule pipes sizes ¾", 1", 1-1/2" and 2"
  • Withstands pressures up to 10,000 psi/700 bar
  • Designed to perform at subsea depths of 15,000 feet
  • Meets requirements of ASME B31.1 and B31.3
  • Tested in accordance with ASTM F1387
  • DNV RP-A203 Technical Qualification Program Certificate

Learn more about how permanent non-welded connections save you time and money.

Phastite Video Phastite Bulletin Phastite Catalog DNV Certificate Link