Parflange Technology for 1-1/2" and Smaller Saves Time and Money

The groundbreaking Parker Parflange system also includes flares and fittings 1-1/2" and smaller in size. Like Parflange F37, these components offer an environmentally cleaner, faster alternative to brazing and welding. In fact, Parflange technology completely eliminates the braze joint, removing a potential leak path. It does so by producing a flat, smooth, rigidly supported 90º sealing surface on the tube end that:
- Is 10 times faster than the speed of comparable induction brazing
- Requires no special pre- or post-braze cleaning
- Accommodates the use of plated components, such as the tube and sleeve
Experience the Parker Parflange difference for yourself – contact us now!