Qualified Flushing and Pressure Testing

Since Parker CPS non-welded systems are inherently clean – free of mill scale and welding-induced contaminants – they are installed clean and remain clean. All assemblies have been “pigged” to remove any larger particulate contamination that may be imparted in the fabrication process.

What’s more, Parker CPS can dispatch mobile flushing skids to your jobsite, so that qualified Parker technicians can flush the system to your requirements. And we’ll commission it to the appropriate hydraulic ISO cleanliness level, up to servo valve cleanliness.

Parker CPS strives to leave every jobsite with a non-welded piping system clean and ready for commissioning, without using chemical solvents. Contact Parker to see if CPS flushing services are appropriate for your project.