Improved Piping Systems for the Commercial Marine Market

Whether you represent a shipyard, marine terminal or maritime vessel, Parker CPS can provide improved hydraulic piping systems for new-build, overhaul and maintenance applications. Our qualified team of engineers will first collaborate with your piping designer. And then deliver fabricated assemblies to you onsite – and maybe even offshore.

Faster Piping Commissioning
Unlike NPS (schedule) pipe that’s field-welded at every turn, union and end termination, Parker CPS utilizes a cold-bent seamless tubing system that reduces an average of two welds per bend.

Clean Install
Seamless cold drawn over mandrel (DOM) tube is inherently cleaner than pipe. This foundation enables the use of non-welded Parflange® F37 technology, eliminating weld-induced contamination.

Complete Project Management
Parker’s CPS team can manage the design, fabrication and installation of your non-welded piping system. We also perform onsite agitated hydraulic oil flushing to eliminate the need for chemical flushing.

SAE Flange System
The Parflange F37 system utilizes the industry-proven SAE Code 61/62 flange system to provide complete interchangeability and compatibility with all hydraulic components and hoses.

Get more on how Parker CPS supports boat builders, shipyard owners, maritime engineers, naval architects and vessel owners alike.