Custom Capabilities

Why work your designs around existing parts because they are readily available? Using the latest CNC technology, Parker CPS can manufacture custom parts to your specification, drawings or world standards – whether you need thousands or just that one-of-a-kind. Available for almost any size and configuration, our products can be machined in steel, stainless steel, brass and aluminum, as well as numerous other materials. Fast. And the Parker ISO 9001 facility can comply with most international standards.
By making custom manufacturing customary, Parker can help reduce lead times and the price of lower-volume parts.
Email us now at customfittings@parker.com to get custom parts manufactured to your specifications.
Or simply call toll free 1-800-321-7732 and ask for custom fittings.