Parker Logo Home

Parker Tube Fittings ToolSpec

Having the correct equipment and ensuring that equipment is set up properly with the necessary tooling is essential to keeping your operation running smoothly and optimizing productivity. But, choosing the right equipment and tooling can be problematic.

Now, Parker makes it easy to choose the equipment and tooling you need to perform six standard operations using the ToolSpec. Simply supply some basic information, and the ToolSpec determines the rest.

Click here for Equipment Rental and Repair Information
For questions or to place an order contact the Tube Fittings Division at (614) 279-7070
Where To Buy Rental Equipment Contact Us

How to use the Parker Tube Fittings ToolSpec

Determine the operation you wish to perform.

 

Choose the equipment on which the operation will be performed.

 

Select additional specifications (type of fitting, material, tube OD, et.al.) as required for each operation.

Once you have provided all pertinent information, the ToolSpec displays the final product selection, showing appropriate equipment and tooling information for your particular needs.

 

To reset the form, click on the reset button.

 

To print, click on the print button.

SELECT OPERATION

CUT

CUT

TOOLING NEEDED

Equipment Part Number

DEBURR

DEBURR

TOOLING NEEDED

Equipment Part Number

BEND

BEND

TOOLING NEEDED

Equipment Part Number

Slide Block

Clamp Block

KIT (not required)

CHOICE OF RADIUS BLOCKS

Standard

Small

Large

Close

AND10111

MS33611

FLARE

FLARE

TOOLING NEEDED

Equipment Part Number

37 degree Flaring Pin/Cone

45 degree Flaring Pin/Cone

Vice Block & Flaring Pin Set

Vice Block

Die Ring

Die Sets

Die Retainer Assembly

Equipment Kit Part Number

FLANGE

FLANGE

TOOLING NEEDED

Equipment Part Number

Pin & Die Set

Pin

Die

PRE-SET

PRE-SET

TOOLING NEEDED

Equipment Part Number

Body Die

Nut Die

Piston Stop Adapter

Ram Insert

Back-Up Plate

Equipment Kit Part Number

OPERATION DESCRIPTION

For questions or to place an order contact the Tube Fittings Division at (614) 279-7070

Equipment Rental and Repair Information