Welcome - Select an item below to begin

Fitting Identification Competitive Interchange Where to Buy Contact Us

Welcome to Parker’s FittingFinder program, designed to facilitate the identification and location of a tube fitting. The Fitting Identification option provides a sequence of simple steps to identify a fitting or create a part number, resulting in a specification page which can be emailed. Not all parts that are configured are standard. Access to CAD models is also available from the specification page.

Please contact your local Parker distributor for stock and product availability, which can be done by selecting the Where to Buy option.

With the Competitive Interchange option, a competitor’s part number is converted to a Parker part number and the corresponding specification page will be displayed. Using the search box in the upper right, a part number can be entered and the corresponding specification page will be displayed.