PREFERRED CONNECTIVITY Parker Hannifin has partnered with Rockwell Automation, the leading global supplier of Programmable Logic Controllers (PLCs) to provide a fieldbus solution with Preferred Connectivity to the Rockwell Automation Logix Architecture.
If you've been looking for a solution to reduce installation time and machine cost for your pneumatic valve manifolds, this is the solution for you.
Product Features
Parker's isys valve line offers a complete ISO valve package, from 18mm and 26mm valves,
to the larger ISO size 1, 2, and 3 valves, all available in either plug-in or individual connector options.
When combined with Digital and Analog input and output modules, the full
256 input
and 256 output
capacity of the isysnet system can be utilized.
With an IP65 rating on the valves and IP67 rating on the communication module and
I/O, the isys valve solution with isysnet field bus package is great for "point-of-use"
application, out on the machine next to the process.
More Information For more details or to order the Isysnet system, contact us!
WHITE PAPER SUMMARY:
If rising labor costs and wiring complexity are causing increases in your machine costs and further complicating maintenance operations, it's time to learn more about collective wiring solutions and diagnostic capabilities. This white paper explores the benefits of advanced pneumatic valve solutions for both end users
and original equipment manufacturers (OEMs).