IQANdesign 6.02 (28 Feb 2020) [top] |
||
Changes and new features | ||
45834 | Export CAN frames to dbc file | |
45920 | Compare with function for idmx and idex files | |
47066 | Enhanced GT diagnostics | |
Added module diagnostic channels for the GT module. Added GT module info in MD4 menu system. |
||
48859 | Routing of request for address claim | |
49547 | Component navigator flickering on update | |
49617 | Qcode: Introduced "This" keyword | |
49698 | Propagate function group outputs | |
49721 | Go Up using backspace also in FSM | |
49874 | Improve RAM usage | |
Bug fixes | ||
46960 | Saving when editing comment box does not save changes | |
49562 | DM2 no longer working | |
49622 | Wrong menu names in component menu | |
49655 | Project check for external functions detects too many channels as unused | |
49659 | Fonts missing in recovery file | |
49717 | Crash when moving DOUT from one module to another | |
49719 | Possible to edit FSM when frozen or external - by using double left click | |
49802 | Multi-master telematics not supported when GT module is enable by parameter | |
49843 | IQANdesign frozen while redrawing measure curves | |
49856 | Digital JPIN get error value "unknown" when imported from dbc file | |
49871 | Project check limit is 2000 mA on MC4x COUT that isn't adjustable | |
IQANdesign 6.01 (31 Oct 2019) [top] |
||
Changes and new features | ||
26297 | Keypad style adjust for parameters | |
47067 | Send machine ID to gateway | |
48161 | Telematic support for MC4xFS modules | |
49091 | Open files in the major version they were saved in | |
49360 | CAN routing on MC4xFS | |
49402 | Performance optimizations | |
49412 | Copy/Paste of CAN routing rules | |
Bug fixes | ||
48945 | Extra characters in TPIN when using single frame without delimiter | |
48947 | Crash on project check when parameter channel is undefined | |
48948 | Error message about bit offset too large in bit offset dialog | |
49057 | MD4: Touch button linked to VDIN sticks when setting Enabled to False | |
49175 | JPIN error value becomes unknown when changing value type to boolean | |
49186 | Dropdown menu outside screen on 4k monitor | |
49327 | Qcode undefined reference after Replace channel | |
49393 | Qcode Value type mismatch in External Function | |
49394 | MEM channel Reset property stays disabled | |
49403 | No response on request address claimed | |
49404 | Add menu not updated when external function changes | |
49405 | Don't allow APPIN/APPOUT in external functions | |
49406 | Crash when trying to save image | |
49407 | Software download fails when using TCP port forwarding to MD4 | |
49408 | Undo moves shadow to the position of the public scope channel | |
49410 | Dropdown selection can fail when switching between Qcode and object list | |
49411 | MC43 measure in large function groups - crash or IQANdesign measure not show all channel statuses | |
49413 | Window will not scroll up when switching function groups | |
IQANdesign 6.00.49 (2 Jul 2019) [top] |
||
Bug fixes | ||
49040 | Missing scrolling arrows in popup menus | |
In 6.00 it was not possible to scroll up/down when selecting items in the property inspector when the list was too large to for the window size. Fixed. |
||
49044 | Transmit rate for JFOUT reset in external function and on copy/paste | |
IQANdesign 6.00.48 (14 Jun 2019) [top] |
||
Changes and new features | ||
118 | J1939 multi-packet and text support on JFIN/JFOUT | |
It is now possible to use JFIN/JFOUT for handling both incoming and outgoing J1939 messages where the PG data length is longer than 8 bytes, multi packet messages. Text is supported by new channels TPIN/TPOUT, removing the need for the previous JTOUT channel. |
||
8856 | Integration of Matlab/Simulink blocks | |
It is now possible to integrate blocks generated from Simulink controller models in an IQAN application. Implemented for IQAN-MC41, -MC42 and -MC43, the feature is not yet implemented in MC4xFS. See user manual for more details. |
||
13411 | Add Blinking Lamp status to J1939 DM1 decoding | |
When enabled, the lamp status MDGN:s will blink according to DM1. Controlled by property Enable lamp flash on DM1 in channel. |
||
34308 | COUT: Control "bidirectional" property with channel | |
47270 | New expansion modules: XC41/XC42/XC43/XC44 | |
The IQAN-XC4x is a new series of expansion modules based on the MC4x hardware. The modules have similar I/O capability as the corresponding MC4x, and support both classic CAN and CAN FD. With this version, the XC4x-series is not yet certified for functional safety. |
||
47399 | Remove modules "not recommended for new design" | |
Following modules are no longer recommended for new designs, and are not carried over to IQANdesign 6: IQAN-MD3, IQAN-MC2, IQAN-MC3, IQAN-MC31 IQAN-XA2, IQAN-XS2, IQAN-XC10 IQAN-G2/G3 XR radio These modules will continue to be supported in the 5.x branch. Applications containing these can be opened in IQANdesign 6 to be able to relocate I/O's to newer modules. |
||
47598 | Move property "Connect to IQANconnect" to master | |
47678 | Show large values in Qcode results | |
47909 | SV camera mirror in run-time | |
48021 | Introduce blink code 1:4 expansion unit error | |
48053 | New expansion bus type for higher speeds | |
New expansion modules XC4x have support for higher speeds, both classic CAN up to 500 kbit/s and CAN FD with 500/2000 kbit/s. Speed is selected on the bus and automatically detected by the XC4x. When this bus type is combined with classic expansion modules, classic CAN with the lower speed 250 kbit/s must be used. |
||
48153 | Clarify buttons in toolbar | |
48159 | Clarify pull up/down for PWMIN (MC4x / XC4x) | |
48180 | Measure function group utilization | |
48450 | re-introduce show references on right-click menu | |
48471 | Handling of J1939 COMP ID and SOFT ID | |
48897 | Implement full circle mode on gauge | |
48898 | Support external esc key in PDF reader | |
Bug fixes | ||
47700 | MD4: Disabled adjust items adjusted from display page | |
The user could change value on an MD4 switch, slider and state picker even when it was grayed out due to disabled channel. Fixed, these are now completely grayed out. Disabling via adjust item Enabled property also grays out these (only evaluated when entering a display page). |
||
47782 | Errors when importing DBC files | |
For Motorola byte order the DBC file was interpreted incorrectly causing the offset to be wrong. In the vector dbc tool, it is possible to use Motorola byte order for parameters spanning over multiple bytes without being byte aligned. This is not possible in IQAN. Added a check for this when opening the dbc. A dialog is shown stating that some signals were not imported if such signals are found. Now the length of GFIN/GFOUT is set when adding from the CAN database. |
||
47925 | Remove Generic CAN 50kbit bitrate | |
47996 | MD4 adjust menu: parameter adjust limited to 99999.99 | |
IP can now be adjusted up to 2 000 000 000. FP can be adjusted up to 20 000 000. |
||
48103 | Improve DPI awareness | |
48904 | MD4: disabled DOUT stays on | |
If an activated MD4 DOUT was in a function group which was then disabled, the output would still stay activated. Fixed. |
||
48906 | Focus on wrong FSM when switching between them | |