IQANdesign 5.04 (8 Nov 2018) [top] |
||
Changes and new features | ||
47 | Zoom tool | |
46575 | Add link to store for expired license | |
47230 | Support for multi-master telematics | |
47388 | Add support for project diff using command line | |
The project compare can now be launched using command line (useful for integration with version control tools): IQANdesign.exe ProjectFile1.idax -diff ProjectFile2.idax For comparison using an external diff viewer it is useful to convert the project file to text format: IQANdesign.exe ProjectFile.idax -saveas ProjectFile.txt |
||
Bug fixes | ||
27738 | Image library: Cannot add same image with different size/color | |
45401 | Stripped projects contains PDF reader | |
45655 | Reference line not always showing between function groups when using public scope | |
45657 | Component navigator sometimes shows reference warning when public scope is used | |
45689 | Remove upper limit for channel SFC/BWL | |
46996 | FSM measure only measures the transition that is marked when starting the measure | |
47060 | Improved automatic value of properties | |
47155 | IQANdesign show old measure on values on master that is in No contact | |
47445 | Limit channel scope in external functions | |
47449 | Graph measure gets invalid time scale when switching between masters | |
47450 | Measure: Glitch measure values in graphical measure view when start/stop multi-meter | |
47459 | IQANdesign 5.03 cause problems with XR radio | |
47461 | Crash in recovery dialog when two IQANdesign instances open | |
47471 | XA2/XS2 without IdTag could cause master module to stop its application | |
An XA2/XS2 that was powered on without an IdTag at the same time as master could prevent the master it was connected to from starting its application; indicated by "No valid application" on the master. If the master was alrady running before the XA2/XS2, the symptom was instead that the master stoped its application. Fixed. |
||
47479 | CIN overload detection reacts to fast | |
47482 | Crash after changing external function FGI from boolean to integer | |
47491 | Changed Qcode commands not updated in external function instance | |
47553 | Timeout issues when connecting remotely | |
47606 | FGI name reset when pasting FG to other application | |
47615 | MC4X: Critical error for high temperature too low | |
47884 | MD4 occasional bluescreen during start-up | |
At start-up the MD4 could bluescreen, showing a watchdog reset. The probability of this happening would increase with application size, utilization and CAN traffic. In rare occasion this could also happen in run-time. Fixed. |
||
IQANdesign 5.03.14 (20 Jun 2018) [top] |
||
Bug fixes | ||
47387 | PEAK CAN adapter does not work in IQANdesign 5.03.11 | |
47408 | Adding channels to multimeter clears unit | |
Units of channels where cleared when opening the multimeter window a second time. Fixed. |
||
IQANdesign 5.03.11 (13 Jun 2018) [top] |
||
Changes and new features | ||
156 | Auto save and recovery of project file | |
23827 | Multimeter | |
40912 | New module: Gateway Telematics (GT) | |
42610 | Telematics node | |
46684 | MC4: Deglitching for PWMIN | |
The previous measurement of PWMIN could be disturbed by high-frequency disturbance spikes because the hardware filtering of these inputs had quite high cut-off frequencies. Fixed. The limits for MR has changed to 30 - 970 ‰. |
||
47042 | Do not send DM1 out in case of saturation | |
Bug fixes | ||
45914 | Column ordering does not work for list in CAN module form | |
46143 | Project check does not link to to errors in FSM | |
46757 | Qcode: Cannot use channel with name ending with space last in expression | |
46807 | JTOUT does not work if input is Machine ID | |
Happened if machine ID was longer than 8 bytes. Fixed. |
||
46960 | Saving when editing comment box does not save changes | |
46987 | Not possible to select input/output in CAN database when scrolled far down | |
47052 | Using multiple identical solutions with external functions | |
If you used a solution that included an external function more than once, the external reference was added to the project multiple times. Fixed. |
||
47086 | MC4xFS: Some VIN channels could not be connected to > 7Vdc | |
MC4xFS module did not start and showed stopped critical 4:2 blink. Fixed. |
||
47187 | XC2x inputs frozen after cranking | |
The master module could freeze all input values of an XC2x if a sudden restart of the XC2x occurred (power drops below 9V for some tens of milliseconds). All outputs on the XC2x would be low. Did not occur if the glitch was longer than the timeout. The problem exists in versions 4.07 - 5.02. Fixed. |
||
47224 | MD4: Event log items in greek gets truncated in menu system | |
47259 | Copy-pasted or grouped display objects move 2x2 pixels | |
When creating a group the grouped controls were offset with 2x2 pixels. When pasting controls with left/right = 0/0 to a new page they were offset with 2x2 pixels. Fixed. |
||
47364 | DM1 out not exported together with module | |
Caused simulation to crash if using the exported file. Fixed. |
||
IQANdesign 5.02.13 (25 Apr 2018) [top] |
||
Bug fixes | ||
47080 | Qcode reassigns references | |
When importing a function group from the solution library or from a file there was a bug that caused references to be replaced in Qcode expressions located in the top level function group of the target application. This meant that if a Qcode expression in the top level function group referred to something with the same ID as some of the imported components these references would be replaced with the imported components. Fixed. |
||
IQANdesign 5.02.12 (29 Mar 2018) [top] |
||
Bug fixes | ||
46756 | Crash at startup | |
IQANdesign could crash at startup on some Windows versions with custom locale settings. Fixed. |
||
IQANdesign 5.02.11 (8 Mar 2018) [top] |
||
Changes and new features | ||
4121 | Support for J1939 address claim | |
7381 | DM1 out | |
8428 | Support for J1939 Time/Date | |
22567 | Automatic name on FGI | |
22819 | .DBC file import | |
34778 | Project check: Add estimated CAN bus utilization check | |
37989 | Qcode: make it possible to specify scope identifier for channels | |
42090 | Add J1939 library | |
44507 | Qcode: Indent selected text with tab key | |
44571 | Change property 'Sample rate divider' into "Polling cycle time" | |
44901 | MC4x: Property to disable undercurrent detect on Digital out HS+LS | |
44984 | New channel type: JTOUT | |
45370 | Zoom support in page editor | |
Bug fixes | ||
30982 | MD3: Wrong IdTag message when starting with VREF error | |
Happened when no IdTag is used. Fixed. |
||
43905 | Index on module missing when saving project as text | |
44336 | Crash on keyboard shortcut after file comparison has been closed | |
Happened e.g. when pressing Ctrl+Up or Ctrl+Down after file comparison dialog had been closed. Fixed. |
||
44493 | Display page use 'hidden' Hide property even though Show is Always | |
44538 | Crash when trying to redo changes | |
When redoing set input for any of the channels APPIN/APPOUT/MEM/SMSIN IQANdesign could crash. Fixed. |
||
44547 | MD4: Locked button when message appears | |
Button was locked in its current state if it was pressed, using external controls, while a message appears. Fixed. |
||
44667 | MD4-10: Touch buttons switch off after 10 seconds | |
Touch button turned off after 10 seconds even if it was still pressed. Changed to 30 seconds (same as the other MD4 modules). Note that VDIN should not be used to command movement. |
||
44969 | Still an issue with recursion check of SP state names | |
44987 | MD4: External controls wont respond after hiding slider | |
45872 | Transparency in theme or menu colors does not always work | |
45940 | Allow more than 10 array channels | |
46324 | Crash when updating external function with deleted FSM state | |
IQANdesign 5.01.35 (15 Dec 2017) [top] |
||
Changes and new features | ||
43909 | New module types: MC41FS, MC42FS and MC43FS | |
Functional safety versions of MC41, MC42, and MC43 added. These SIL2 certified modules are designed for implementation of safety functions. |
||
Bug fixes | ||
43953 | Crash when updating external function | |
Could happen if an external function instance was added by copying another instance and that function were using one or more state channels. Fixed. |
||
44019 | Using + to open add menu renames channel | |
When a function group view was focused, the + key started rename of the function group or active channel instead of showing the add menu. Fixed. |
||
44131 | "Shadow" channels disappearing when simulating | |
Shadows to channels with public or protected scope went invisible when simulating. Fixed. |
||
44176 | Crash on close project when page control selected in list | |
44411 | Project check for recursion hits 'SP/TP combo' | |
With the 5.01.32 release, a feature introduced in 4.07.7 (case 36866) was flagged as an error. Fixed. |
||
44602 | MD4: Menu system adjust does not measure scaled and raw values | |
Problem introduced in 5.01.32. Fixed. |
||
IQANdesign 5.01.32 (8 Nov 2017) [top] |
||
Changes and new features | ||
3709 | Make it possible to measure CAN bus utilization and status | |
27823 | Add regenerate key in IQANconnect connection dialog | |
34221 | Replace channel | |
35490 | Drop down menu for PMW frequency | |
36899 | Show more details on available I/O in block diagram | |
Added categories for pull-up/pull-down inputs where applicable. Added hints when hovering over a pin showing alternative configurations. |
||
37683 | MC4: Make it possible to use unused pin from uni-directional COUT as DOUT | |
38243 | Block diagram: Drag from add menu should show available pins | |
40284 | New module types: MC41FS, MC42FS and MC43FS | |
40773 | Timeout and transmit rate as constants | |
41034 | Add Show menu to block diagram view | |
41879 | DDC with possibility for signals following each other | |
42200 | Do not send NAK if J1939 request is handled by JFIN | |
The built-in support for RQST_PGN (59904) would send a NACK response for unknown PGN's even if there was a JFIN in the application listening for it. Fixed so that NACK is not sent in such cases. |
||
43340 | MD4: Disable rotation animation on image | |
Previously when rotating images using a channel value, the image rotation was animated to make it rotate smoother. This caused a problem for those who tried to sync rotation with translation (positional change). Rotation animation now removed. |
||
43684 | MC31: Move to Phase-out modules | |
Bug fixes | ||
38940 | Corrupted function parameters on MD4, not detected by checksum | |
Errors on MD4 settings could on rare occasions occur and go undetected by the checksum. The errors were detected by settings limits though. Diagnostics improved. |
||
39783 | MD4 log option continue logging not working | |
With Log full behavior set to Continue logging, parts of a log could become unreadable when it was full and recycling. If it occurred, that log had to be manually cleared. Fixed. |
||
41184 | When saving project: The system cannot find the path specified | |
41233 | Crash when clicking below last item in controls list of page editor | |
41837 | Problems with channel assignments after export | |
Happened when exporting a physical channel with references. After exporting the channel appeared to be unassigned. Looking at the block diagram the pin was still there but it did not have a channel connected to it. After saving and reopening the project the channel was correctly assigned again. Fixed. |
||
41914 | MDx: Pin naming for XC22/XC23, C2 and C3 are swapped | |
42284 | SPN channels not connected to DM1 could cause bluescreen | |
42334 | MD4 portrait mode, graphics crash when video control left position is 0 | |
42374 | IQANdesign crash when display page refers to itself | |
Happened when an MD4 page "Base page" uses itself as base page. Fixed by not allowing a page to use itself as its base page. |
||
42391 | MD4 portrait mode, visible property for value controls with automatic size does not always work | |
42560 | Group/ungroup shortcuts don't work in the MD4 page editor | |
43265 | Crash when saving after changing font | |
Happened when saving the project after changing the font of a language to a font type other than TrueType or OpenType. Fixed by excluding not supported font types from the property drop-down list. |
||
43386 | IQANdesign cannot handle Ethernet measure at 1 ms cycle time | |
44045 | MD4 bluescreen due to wiring errors on CAN-C/D | |
IQANdesign 5.00 (30 Jun 2017) [top] |
||
Changes and new features | ||
1760 | External functions | |
A new concept that allows you to place application logic in a file external to the project file where it is used. By doing that, you can reuse code in multiple projects, and also make it possible for two or more persons to work on the same project simultaneously. Instances of the external function in the main project file can be automatically updated when the function in the external file is updated. |
||
3290 | Add SIC "Active messages" | |
19284 | Dynamic block diagrams | |
21830 | Add button | |
26168 | Move image and line controls in runtime | |
28632 | Solution library | |
32915 | MC4: CAN routing | |
32961 | Add rounding alternatives floor and ceil | |
33508 | Make it possible to reorganize modules under System node | |
34163 | Remove legacy products | |
34167 | Shortcut to toggle channel scope | |
34791 | Allow dynamic SA for J1939 module | |
34863 | Make it possible to enter product license after installation | |
35350 | Add module information | |
35352 | Plug-in modules | |
IQANdesign now supports plug-in modules, allowing you to add more modules to the module library, post-installation. Plug-in modules are similar to native modules, utilizing inputs, outputs and properties, but based on J1939. Examples of plug-in modules are valves with on-board electronics, pump controllers and CAN-based sensors. |
||
35537 | Constant channels | |
35976 | "Lazy" evaluation of xPOUT | |
36603 | Even out CAN bus utilization | |
38074 | Show module name and address in MD4 menu system in addition to the name | |
38248 | Use different color as background to channel symbol for different channel categories | |
I/O: Blue Calculation/other: Grey Parameter: Purple J1939/Generic: Green |
||
39504 | Move module properties to pin components | |
39764 | Move XC10 to legacy modules | |
39903 | Improve support for high-DPI screens | |
Bug fixes | ||
27936 | Pin numbers for uni-directional current and PWM outputs misleading | |
Caption in system dialog boxes on display modules showed both return pins for uni-directional current and PWM outputs. Fixed. |
||
32829 | Size is lost when pasting comment | |
35051 | MC43: Static IP address does not seem to work | |
35080 | Tabs on J1939 module show channels from first master only | |
37868 | Disabled PCNT stored as 0 | |
Happened when the PCNT was assigned to an expansion module and that module was disabled, but not the function group where the PCNT resided. Fixed. |
||
38012 | MD4: Video performance poor when combined with other moving graphics | |
38848 | 12 bit signed JPOUT sets adjacent bits | |
Happened for negative numbers where it filled a full byte with 1's in the highest bits. Fixed. |
||
39280 | Parts of content in fast JFOUT occasionally become zero | |
Depending on timing, a JFOUT running faster than cycle time could occasionally have parts of the data set to the default for unused bits, this became more probable in 4.06. Fixed. |
||
39477 | MD4: Focus rectangle misaligned on grouped controls | |
Happened when using external buttons to navigate display pages. Fixed. |
||