| IQANdesign 5.00 (30 Jun 2017) [top] | ||
| Changes and new features | ||
| 1760 | External functions | |
| A new concept that allows you to place application logic in a file external to the project file where it is used. By doing that, you can reuse code in multiple projects, and also make it possible for two or more persons to work on the same project simultaneously. Instances of the external function in the main project file can be automatically updated when the function in the external file is updated. | ||
| 3290 | Add SIC "Active messages" | |
| 19284 | Dynamic block diagrams | |
| 21830 | Add button | |
| 26168 | Move image and line controls in runtime | |
| 28632 | Solution library | |
| 32915 | MC4: CAN routing | |
| 32961 | Add rounding alternatives floor and ceil | |
| 33508 | Make it possible to reorganize modules under System node | |
| 34163 | Remove legacy products | |
| 34167 | Shortcut to toggle channel scope | |
| 34791 | Allow dynamic SA for J1939 module | |
| 34863 | Make it possible to enter product license after installation | |
| 35350 | Add module information | |
| 35352 | Plug-in modules | |
| IQANdesign now supports plug-in modules, allowing you to add more modules to the module library, post-installation. Plug-in modules are similar to native modules, utilizing inputs, outputs and properties, but based on J1939. Examples of plug-in modules are valves with on-board electronics, pump controllers and CAN-based sensors. | ||
| 35537 | Constant channels | |
| 35976 | "Lazy" evaluation of xPOUT | |
| 36603 | Even out CAN bus utilization | |
| 38074 | Show module name and address in MD4 menu system in addition to the name | |
| 38248 | Use different color as background to channel symbol for different channel categories | |
| I/O: Blue Calculation/other: Grey Parameter: Purple J1939/Generic: Green | ||
| 39504 | Move module properties to pin components | |
| 39764 | Move XC10 to legacy modules | |
| 39903 | Improve support for high-DPI screens | |
| Bug fixes | ||
| 27936 | Pin numbers for uni-directional current and PWM outputs misleading | |
| Caption in system dialog boxes on display modules showed both return pins for uni-directional current and PWM outputs. Fixed. | ||
| 32829 | Size is lost when pasting comment | |
| 35051 | MC43: Static IP address does not seem to work | |
| 35080 | Tabs on J1939 module show channels from first master only | |
| 37868 | Disabled PCNT stored as 0 | |
| Happened when the PCNT was assigned to an expansion module and that module was disabled, but not the function group where the PCNT resided. Fixed. | ||
| 38012 | MD4: Video performance poor when combined with other moving graphics | |
| 38848 | 12 bit signed JPOUT sets adjacent bits | |
| Happened for negative numbers where it filled a full byte with 1's in the highest bits. Fixed. | ||
| 39280 | Parts of content in fast JFOUT occasionally become zero | |
| Depending on timing, a JFOUT running faster than cycle time could occasionally have parts of the data set to the default for unused bits, this became more probable in 4.06. Fixed. | ||
| 39477 | MD4: Focus rectangle misaligned on grouped controls | |
| Happened when using external buttons to navigate display pages. Fixed. | ||