IQANdesign 4.07.14 (31 Aug 2017) [top] |
||
| Bug fixes | ||
| 41910 | Multi master diagnostics not working | |
| Happened when at least one but not all masters was MD4. Problem introduced in 4.07.12. Fixed. |
||
| 41977 | Parts of content in fast JFOUT occasionally become zero | |
| Depending on timing, a JFOUT running faster than cycle time could occasionally have parts of the data set to the default for unused bits, this became more probable in 4.06. Fixed (on all masters). |
||
| 41978 | Log option 'Continue logging' not working | |
| With Log full behavior set to Continue logging, parts of a log could become unreadable when it was full and recycling. If it occurred, that log had to be manually cleared. Fixed (on all masters). |
||
| 41979 | MC4x: Intermittent erroneous DFIN diagnostic errors | |
IQANdesign 4.07.12 (22 Aug 2017) [top] |
||
| Bug fixes | ||
| 37718 | MD4 menu system can get stuck in COUT adjust when using auto select | |
| 38147 | MD4: Bluescreen at startup when controlling backlight | |
| Could happen at startup if backlight was changed by the application logic at a certain time. Fixed. |
||
| 39288 | MD4: Too long DP texts become blank or show scrap values | |
| 39758 | Parts of content in fast JFOUT occasionally become zero | |
| Depending on timing, a JFOUT running faster than cycle time could occasionally have parts of the data set to the default for unused bits, this became more probable in 4.06. Fixed (on IQAN-MD4, other masters to be fixed in later release). |
||
| 40959 | MD4: Display pages does not work when referencing a lot of channels | |
| Problem occurred when a display page referenced more than 255 channels (e.g. visibility control or input channels to display controls). IQANdesign will now create an error in project check if too many channels are referenced. The limit has also been raised to 300 channels. |
||
| 41672 | MD4 fails to send some outgoing CAN frames on CAN-D | |
| 41674 | MD4 log option continue logging not working | |
| With Log full behavior set to Continue logging, parts of a log could become unreadable when it was full and recycling. If it occurred, that log had to be manually cleared. Fixed. |
||
IQANdesign 4.07.7 (12 Apr 2017) [top] |
||
| Changes and new features | ||
| 23374 | MD4: Theme colors for menu system | |
| 25094 | MD4: Add "Copy mode" to menu system | |
| 36615 | Make it possible to specify seed and XOR value for CRC channel | |
| 36866 | Control all SP state names through single TP | |
| If the state names of an SP is connected to a TP and that TP has the same SP as mode selector, the retrieval of the name(s) from the TP will be based on the state ordinal in the SP instead of the SP channel value. Example: You have an adjustable TP with states to define driver names and want those driver names to be the state names of an SP so you can see them in a state picker. |
||
| 37035 | Show Qcode as text in file compare | |
| Bug fixes | ||
| 35632 | Compare with does not work on stripped files (*.ids4) | |
| 36172 | Comment: resizing sideways affects height if mouse pointer is moved vertically | |
| 36301 | xFIN/xFOUT: Page mask bits not shown correctly in bit offset dialog | |
| Problem occurred on Windows 7 when screen scaling was set to 125% (or higher). Fixed. |
||
| 36993 | IQANrun/IQANdesign version 4.05 or older crash when getting 4.06 project | |
| Happened when getting a 4.06 project with an older IQANdesign or IQANrun (4.05 or older). Fixed. |
||
| 37897 | IQAN-MD3-M15: Low backlight problem | |
IQANdesign 4.06.14 (4 Jan 2017) [top] |
||
| Bug fixes | ||
| 35911 | MD4: Active Color not utilized correctly everywhere | |
| Active color was not used to highlight selected display page control when using external buttons. Fixed. |
||
| 36223 | MD4 graphics crash when scrolling in measure group | |
IQANdesign 4.06.12 (20 Dec 2016) [top] |
||
| Changes and new features | ||
| 18370 | Add support for CRC check/generation for JFIN/JFOUT | |
| 26576 | MD4: Gray out disabled buttons when adjusting | |
| 35055 | MD4: Show active state on single adjust items | |
| 35549 | MD4: Menu system active error indication | |
| 35845 | Added support for Peak System USB-CAN adapter | |
| 35846 | MD4: Add button shortcut to modules list and system info | |
| New actions for button controls. Implemented. |
||
| Bug fixes | ||
| 33727 | MD4: Cannot interact with IMSG and PCC with external buttons | |
| 35028 | Problem showing IQANconnect key in menu system | |
| 35037 | External button navigation on MD4: IMSG escape gives wrong result | |
| 35139 | Qcode code completion does not always work | |
| 35362 | 4.04/4.05 communicate with 2.x via USB error | |
| The error appeared when using USB, the master had version < 3.12, and had no IdTag or an IdTag other than 0. Fixed. |
||
| 35449 | Crash when viewing MC42 pins | |
| Happened when scrolling beyond pin 65. Fixed. |
||
| 35504 | Qcode editor scrambles text while editing when using spaces between unary negation and number | |
| 35599 | Setup fails when registering IQANPropSheet.dll | |
| 35700 | Corrupt file, stream read error | |
| Could happen in some rare cases when opening a previously saved file, typically when there were some issues with Windows file system. Files are now checked and verified after a save to make sure nothing went wrong. |
||
| 35718 | Crash when closing project while a group control is on the clipboard | |
| Happened when closing or opening a project while having grouped controls from a display page on the clip board. Fixed. |
||
IQANdesign 4.05 (2 Nov 2016) [top] |
||
| Changes and new features | ||
| 25154 | New module types: MC41, MC42 and MC43 | |
| 27126 | Add IO pin number and status in MD4 measure group | |
| 34501 | State parameter: Allow text channel to control default state name | |
| 34777 | MD4: Add hint when using CAN C or D as diagnostics bus in multi master system | |
| 34935 | MD4: Update menu system to use correct term "IQANconnect key" | |
| Different names for "IQANconnect key" were used in different programs/places. Updated. |
||
| Bug fixes | ||
| 34856 | MD4: bluescreen while measuring | |
| Could occur with high bus loads on MD4 CAN-C/D. Fixed. |
||
| 34990 | XT2 bidirectional PWM disabled | |
IQANdesign 4.04 (4 Oct 2016) [top] |
||
| Changes and new features | ||
| 3716 | Import SPN/FMI from Excel | |
| 21292 | MD4: Make it possible to interact with display page controls using external buttons/encoder | |
| Activate/Navigate with Encoder or key Up/Down. Interact with controls with key Enter, Slider and State selector will lock focus. Abort interaction (Slider and State selector) with key Escape/Menu. Remove focus frame with key Escape. If only one control is added on a page, activation is not necessary, key Enter is enough. |
||
| 22492 | MD4 button controls: Add more button shortcuts | |
| 23463 | Allow property to control JFOUT and TSC1 source address | |
| 24856 | MD4: PIN code entry via keypad style touch panel | |
| 25304 | Don't update application if already loaded | |
| 25305 | MD4: Save downloaded project file segments | |
| 28277 | Keep reference to moved channel if still "visible" | |
| 30910 | Allow text channel to control state name | |
| 33006 | Move XT2 to legacy tab | |
| 33009 | Text parameter adjust with external encoder | |
| 33062 | New and updated solution library examples | |
| 33821 | Require all master modules to be connected to diagnostic bus | |
| Bug fixes | ||
| 28109 | MD4: PIN code dialog hard to control with external encoder | |
| 30913 | MD4 adjust menu: Channel name and state name may overlap | |
| Happened if channel and/or state name was too long. Fixed. |
||
| 31432 | Display orientation not considered for startup image since 4.00 | |
| 31825 | MD4: Disabled adjust items appear with values from other adjust item | |
| Could happen when adjust item list was scrolled. Fixed. |
||
| 31828 | IQANdesign freeze after stopping simulation from IQANsimulate | |
| Could happen if simulation was started and stopped from IQANsimulate, while measuring from IQANdesign. Fixed. |
||
| 32427 | Text button text not included when exporting languages | |
| 32682 | Comments show up in Qcode autocomplete | |
| 32889 | Component navigator blank when selecting MD4 display control | |
| 33001 | MD4-5: button and info outside display | |
| On some menu pages, text and buttons overlapped or were outside screen boundaries. Fixed. |
||
| 33004 | G2/G3 modem without SIM card gives "No contact" dialogue | |
| 33064 | Qcode corrupted when entering "_" character | |
| When entering an underscore (_) at the end of a line all lines below got corrupted. Fixed. |
||
| 33296 | File info not working on Windows 10 | |
| 33431 | MD4 PDF viewer freeze when triggering Show display page | |
| 33655 | Bad performance when saving file with a lot of images and controls | |
| 33671 | MD4: Bluescreen in runtime (touch chip communication problem) | |
| Problem introduced in 4.03 could trigger MD4 watchdog reset in runtime. Fixed. |
||
| 33823 | G11 disconnects at restart, e.g. after update of application | |
IQANdesign 4.03.27 (4 Jul 2016) [top] |
||
| Bug fixes | ||
| 32936 | XA2/XS2 will not be correctly configured at startup | |
| This problem was introduced in IQANdesign 4.03.26. Fixed. |
||
IQANdesign 4.03.26 (28 Jun 2016) [top] |
||
| Changes and new features | ||
| 6283 | Application documentation, add adjust items | |
| 18603 | MD4: Support for rotating images | |
| 26695 | Improve start-up sequence of CAN | |
| 27232 | New device types for sensors | |
| 28327 | Optimize Qcode parser | |
| 30117 | Improved support for high resolution screens | |
| 30909 | Allow pixel size at font size properties | |
| 31427 | Show FSM in project documentation | |
| 31470 | Remove logging of saturation warning | |
| 32490 | Implement full circle mode on circular bar graph | |
| 32638 | IQAN-SV Add module info in menu system | |
| Bug fixes | ||
| 29941 | The page order doesn't match project manager order | |
| 31043 | Comment box moves when resizing | |
| 31469 | Crash on startup when using evaluation license | |
| 31527 | MD4 display pages not included in project documentation | |
| Was missing in 4.01 and 4.02. Fixed. |
||
| 31629 | MD4: Watchdog at startup when small application and short cycle time | |
| 31783 | MD4: possible to loose message on CAN-C/D if utilization is high on both buses | |
| 31898 | IQANdesign crash on save if the path is too long | |
| 31939 | Master with "virtual" RTC can have log items with free-running time stamp | |
| Could happen in multi-master system in those masters that do not have their own RTC. Fixed. |
||
| 31984 | Crash on undo after import | |
| Could happen under rare circumstances. Fixed. |
||
| 32099 | Open load detection on MD4 DOUT too sensitive | |
| 32122 | Operator "-" missing in Qcode menu | |
| 32558 | Problems with MD3 display editor when zooming to 125% | |
| 32570 | IQANdesign crash while measuring Qcode expression | |
IQANdesign 4.02.16 (13 May 2016) [top] |
||
| Bug fixes | ||
| 31915 | MD4: Bluescreen when closing a dialog during startup | |
| A vulnerability during MD4 startup has been discovered, where in rare occasions a fast dialog activation/deactivation could lead to a bluescreen. Fixed. |
||
IQANdesign 4.02.14 (4 May 2016) [top] |
||
| Bug fixes | ||
| 31610 | Older MC2 with version 4.02, internal error when using USB | |
| After downloading a file with MC2 software version 4.02.13 to an IQAN-MC2, it will no longer be possible to communicate to it using USB. Fixed. |
||
IQANdesign 4.02.13 (8 Apr 2016) [top] |
||
| Changes and new features | ||
| 24469 | Add back button image to image library | |
| 27644 | IQAN-SV: Support for multiple video controls per camera | |
| 27932 | Support IQAN-SV camera on both C3 and C4 | |
| 28198 | IQAN-SV: Allow cropping to smaller size | |
| 28440 | Add option to keep function inspector open | |
| 30120 | Improve error message "Master module not found" | |
| 30189 | Add support for user name and password with RTSP camera | |
| 30251 | Indicate when dialog box is active in PDF reader | |
| 30391 | IQAN-SV: Automatically use single camera | |
| 30550 | Show a "PDF Loading" message | |
| Bug fixes | ||
| 23356 | Lines moved in and out of groups get wrong X2 and Y2 coordinates | |
| 28307 | G2/G3: "Machine password required" dialog shown erroneously | |
| This message was sometimes shown when the correct message should have been "Machine offline". Fixed. |
||
| 30027 | Invalid proxy settings crashes Help > Check for updates | |
| Could happen in some rare cases. Fixed. |
||
| 30198 | MD4: Connect via Ethernet - Identify doesn't work | |
| 30279 | Context menu for display pages not working in project manager | |
| 30341 | Bluescreen when logging in to master after download was aborted | |
| If master contains no application, which will happen if safe mode is entered or if upgrade has been aborted during download, operator can not log in anymore. Fixed. |
||
| 30348 | Crash when moving public channels | |
| 30461 | MD4: Reference channel does not work when accessing COUT adjust directly | |
| 30514 | Auto completion lists distorted when using medium font setting in Windows 7 and 8 | |
| 30549 | Custom color dialog not initialized properly | |
| Was not initialized to the current color when changing the color more than one time without leaving the property. Fixed. |
||
| 30568 | Inputs on expansion module logged as "Not evaluated" upon startup | |
| Problem introduced in 4.00. Fixed. |
||
| 30609 | Screen saver dims PDF reader | |
| 30827 | MD4 may blue-screen or freeze on splash screen at startup | |
| Could happen under rare circumstances. Fixed. |
||
| 30829 | COUT out of range error triggered by menu system reset, when channels control max current | |
| Problem specific to MD3 menu system, COUT channel switched off with status out of range. Fixed. |
||
| 30934 | PDF references changed when opening project | |
| When a project contained PDF files that were not used on any page, references to PDF files were changed when opening the project. Fixed. |
||
| 31182 | Qcode error check "invalid reference" | |
| 31264 | Incorrect values in statistics log | |
| Some log items could be reset to zero at startup. This problem was introduced in 4.00. Fixed. |
||
| 31267 | MD4: Bluescreen with message touchdriver has HB WARNING HIGH | |
IQANdesign 4.01 (11 Feb 2016) [top] |
||
| Changes and new features | ||
| 27715 | New module type: IQAN-G11 | |
| 28051 | Change XC10 high temperature alarm to 85 deg C | |
| 28055 | Show most severe error status on operation in one Qcode row | |
| 28115 | New solution library examples | |
| 28134 | Improve Qcode auto-completion | |
| 28271 | Show unit on scaled max and scaled min | |
| 28353 | Include Qcode instructions in channel hint when Qcode is selected | |
| 28602 | Add Generic camera module | |
| Bug fixes | ||
| 27995 | Crash in component navigator when importing component | |
| 28210 | Crash on undo delete text button | |
| 28313 | FGI referring to Public channel undefined | |
| 28341 | Unit not updated on FGI properties | |
| 28351 | Crash when selecting comment while component navigator visible | |
| 28352 | Line graph time depth not working correctly | |
| 28354 | Some menu text translated on simulator but not on MD4 | |
| 28383 | Last index property of line graph restored to default value when opening project | |
| 28412 | Crash when deleting FSM channel from project manager tree | |
| 28414 | Crash when no state is added to FSM channel | |
| 28454 | Crash when using bit offset dialog for GFIN with invalid data length | |
| 28540 | MD4 portrait display page cropped to landscape in project documentation | |
| 28541 | Arithmetic operator minus missing in 4.00 | |
| 28626 | Crash on undo import | |
| 29660 | Public channel used to enable function group not visible | |
| 29735 | Constant condition in if statement crashes master | |
| 29767 | JPIN and GPIN stuck at error value after timeout | |
| After experiencing a timeout, float versions of JPIN and GPIN got stuck at timeout and wouldn't recuperate after connection was restored and traffic resumed. Fixed. |
||
| 29852 | Progressbar not working when sending project | |
| 29940 | Display control list for MD3 display pages is offset when some controls are hidden | |
IQANdesign 4.00 (15 Dec 2015) [top] |
||
| Changes and new features | ||
| 90 | Allow multiple instances open at the same time | |
| 104 | Add graphic measure on display | |
| 116 | Channel scope | |
| 2014 | Add random function | |
| 2805 | New channel type - Finite state machine | |
| 3490 | New component type - Comment | |
| 3821 | New channel type - Array Channel | |
| 15052 | New programming method: Qcode | |
| 15266 | PDF viewer | |
| 19856 | New module type - IQAN-SV | |
| 21858 | Improve import function | |
| 21955 | Improve decoding of J1939 PDU1 (DA) | |
| 21992 | AxC/DDC: Allow channel to control Diff check limit/Delay | |
| Diff check allows FP or IP channels. Delay will only allow IP. |
||
| 22546 | MD4: Add raw value measure | |
| 23048 | Access level for remote access | |
| 23249 | SIC: New value type "SW version" | |
| 23634 | Calculation Order - Send to top | |
| 24241 | Improve log functionality | |
| 24304 | SIC: Change "Log cycle time" to "Log queue" | |
| 24539 | Function inspector: Resizable object group windows | |
| 24559 | New connection type: IQANconnect | |
| 25849 | Add example file for MD4-10 | |
| 10" version of the Fork lift example added. Contains example of some new features, like line graph for fuel rate, and Qcode for storing last lifted weights. |
||
| 25893 | Move properties "Allow remote connection/stop" to Security | |
| 26540 | New and updated solution library and example files | |
| 26887 | Avoid showing Parker logo when updating MD4 application | |
| 26925 | Remove legacy modules MDL2 and G1 | |
| 27336 | Remove property "Allow smart device connection" | |
| 27851 | Change default colors in graph measure | |
| 27953 | Remove connect via modem | |
| Bug fixes | ||
| 22565 | MD4: Project name, version and system info missing in menu system | |
| 23371 | Alt+Enter does not work in display control list | |
| 24490 | MD4: Module info in menu system does not update automatically | |
| 25157 | MD4: Adjust auto-select does not work | |
| 25741 | Undo resize does not work on MD4 visual controls | |
| 27739 | Project manager right justifies | |
| Happened when there were locked function groups that had their passwords stored in the password database. Fixed. |
||
| 27773 | Crash in component navigator when copying adjust group between applications | |