IQANdesign 4.06 (20 Dec 2016) [top] |
||
| Changes and new features | ||
| 18370 | Add support for CRC check/generation for JFIN/JFOUT | |
| 26576 | MD4: Gray out disabled buttons when adjusting | |
| 35055 | MD4: Show active state on single adjust items | |
| 35549 | MD4: Menu system active error indication | |
| 35845 | Added support for Peak System USB-CAN adapter | |
| 35846 | MD4: Add button shortcut to modules list and system info | |
| New actions for button controls. Implemented. |
||
| Bug fixes | ||
| 33727 | MD4: Cannot interact with IMSG and PCC with external buttons | |
| 35028 | Problem showing IQANconnect key in menu system | |
| 35037 | External button navigation on MD4: IMSG escape gives wrong result | |
| 35139 | Qcode code completion does not always work | |
| 35362 | 4.04/4.05 communicate with 2.x via USB error | |
| The error appeared when using USB, the master had version < 3.12, and had no IdTag or an IdTag other than 0. Fixed. |
||
| 35449 | Crash when viewing MC42 pins | |
| Happened when scrolling beyond pin 65. Fixed. |
||
| 35504 | Qcode editor scrambles text while editing when using spaces between unary negation and number | |
| 35599 | Setup fails when registering IQANPropSheet.dll | |
| 35700 | Corrupt file, stream read error | |
| Could happen in some rare cases when opening a previously saved file, typically when there were some issues with Windows file system. Files are now checked and verified after a save to make sure nothing went wrong. |
||
| 35718 | Crash when closing project while a group control is on the clipboard | |
| Happened when closing or opening a project while having grouped controls from a display page on the clip board. Fixed. |
||
IQANdesign 4.05 (2 Nov 2016) [top] |
||
| Changes and new features | ||
| 25154 | New module types: MC41, MC42 and MC43 | |
| 27126 | Add IO pin number and status in MD4 measure group | |
| 34501 | State parameter: Allow text channel to control default state name | |
| 34777 | MD4: Add hint when using CAN C or D as diagnostics bus in multi master system | |
| 34935 | MD4: Update menu system to use correct term "IQANconnect key" | |
| Different names for "IQANconnect key" were used in different programs/places. Updated. |
||
| Bug fixes | ||
| 34856 | MD4: bluescreen while measuring | |
| Could occur with high bus loads on MD4 CAN-C/D. Fixed. |
||
| 34990 | XT2 bidirectional PWM disabled | |
IQANdesign 4.04 (4 Oct 2016) [top] |
||
| Changes and new features | ||
| 3716 | Import SPN/FMI from Excel | |
| 21292 | MD4: Make it possible to interact with display page controls using external buttons/encoder | |
| Activate/Navigate with Encoder or key Up/Down. Interact with controls with key Enter, Slider and State selector will lock focus. Abort interaction (Slider and State selector) with key Escape/Menu. Remove focus frame with key Escape. If only one control is added on a page, activation is not necessary, key Enter is enough. |
||
| 22492 | MD4 button controls: Add more button shortcuts | |
| 23463 | Allow property to control JFOUT and TSC1 source address | |
| 24856 | MD4: PIN code entry via keypad style touch panel | |
| 25304 | Don't update application if already loaded | |
| 25305 | MD4: Save downloaded project file segments | |
| 28277 | Keep reference to moved channel if still "visible" | |
| 30910 | Allow text channel to control state name | |
| 33006 | Move XT2 to legacy tab | |
| 33009 | Text parameter adjust with external encoder | |
| 33062 | New and updated solution library examples | |
| 33821 | Require all master modules to be connected to diagnostic bus | |
| Bug fixes | ||
| 28109 | MD4: PIN code dialog hard to control with external encoder | |
| 30913 | MD4 adjust menu: Channel name and state name may overlap | |
| Happened if channel and/or state name was too long. Fixed. |
||
| 31432 | Display orientation not considered for startup image since 4.00 | |
| 31825 | MD4: Disabled adjust items appear with values from other adjust item | |
| Could happen when adjust item list was scrolled. Fixed. |
||
| 31828 | IQANdesign freeze after stopping simulation from IQANsimulate | |
| Could happen if simulation was started and stopped from IQANsimulate, while measuring from IQANdesign. Fixed. |
||
| 32427 | Text button text not included when exporting languages | |
| 32682 | Comments show up in Qcode autocomplete | |
| 32889 | Component navigator blank when selecting MD4 display control | |
| 33001 | MD4-5: button and info outside display | |
| On some menu pages, text and buttons overlapped or were outside screen boundaries. Fixed. |
||
| 33004 | G2/G3 modem without SIM card gives "No contact" dialogue | |
| 33064 | Qcode corrupted when entering "_" character | |
| When entering an underscore (_) at the end of a line all lines below got corrupted. Fixed. |
||
| 33296 | File info not working on Windows 10 | |
| 33431 | MD4 PDF viewer freeze when triggering Show display page | |
| 33655 | Bad performance when saving file with a lot of images and controls | |
| 33671 | MD4: Bluescreen in runtime (touch chip communication problem) | |
| Problem introduced in 4.03 could trigger MD4 watchdog reset in runtime. Fixed. |
||
| 33823 | G11 disconnects at restart, e.g. after update of application | |
IQANdesign 4.03.27 (4 Jul 2016) [top] |
||
| Bug fixes | ||
| 32936 | XA2/XS2 will not be correctly configured at startup | |
| This problem was introduced in IQANdesign 4.03.26. Fixed. |
||
IQANdesign 4.03.26 (28 Jun 2016) [top] |
||
| Changes and new features | ||
| 6283 | Application documentation, add adjust items | |
| 18603 | MD4: Support for rotating images | |
| 26695 | Improve start-up sequence of CAN | |
| 27232 | New device types for sensors | |
| 28327 | Optimize Qcode parser | |
| 30117 | Improved support for high resolution screens | |
| 30909 | Allow pixel size at font size properties | |
| 31427 | Show FSM in project documentation | |
| 31470 | Remove logging of saturation warning | |
| 32490 | Implement full circle mode on circular bar graph | |
| 32638 | IQAN-SV Add module info in menu system | |
| Bug fixes | ||
| 29941 | The page order doesn't match project manager order | |
| 31043 | Comment box moves when resizing | |
| 31469 | Crash on startup when using evaluation license | |
| 31527 | MD4 display pages not included in project documentation | |
| Was missing in 4.01 and 4.02. Fixed. |
||
| 31629 | MD4: Watchdog at startup when small application and short cycle time | |
| 31783 | MD4: possible to loose message on CAN-C/D if utilization is high on both buses | |
| 31898 | IQANdesign crash on save if the path is too long | |
| 31939 | Master with "virtual" RTC can have log items with free-running time stamp | |
| Could happen in multi-master system in those masters that do not have their own RTC. Fixed. |
||
| 31984 | Crash on undo after import | |
| Could happen under rare circumstances. Fixed. |
||
| 32099 | Open load detection on MD4 DOUT too sensitive | |
| 32122 | Operator "-" missing in Qcode menu | |
| 32558 | Problems with MD3 display editor when zooming to 125% | |
| 32570 | IQANdesign crash while measuring Qcode expression | |
IQANdesign 4.02.16 (13 May 2016) [top] |
||
| Bug fixes | ||
| 31915 | MD4: Bluescreen when closing a dialog during startup | |
| A vulnerability during MD4 startup has been discovered, where in rare occasions a fast dialog activation/deactivation could lead to a bluescreen. Fixed. |
||
IQANdesign 4.02.14 (4 May 2016) [top] |
||
| Bug fixes | ||
| 31610 | Older MC2 with version 4.02, internal error when using USB | |
| After downloading a file with MC2 software version 4.02.13 to an IQAN-MC2, it will no longer be possible to communicate to it using USB. Fixed. |
||
IQANdesign 4.02.13 (8 Apr 2016) [top] |
||
| Changes and new features | ||
| 24469 | Add back button image to image library | |
| 27644 | IQAN-SV: Support for multiple video controls per camera | |
| 27932 | Support IQAN-SV camera on both C3 and C4 | |
| 28198 | IQAN-SV: Allow cropping to smaller size | |
| 28440 | Add option to keep function inspector open | |
| 30120 | Improve error message "Master module not found" | |
| 30189 | Add support for user name and password with RTSP camera | |
| 30251 | Indicate when dialog box is active in PDF reader | |
| 30391 | IQAN-SV: Automatically use single camera | |
| 30550 | Show a "PDF Loading" message | |
| Bug fixes | ||
| 23356 | Lines moved in and out of groups get wrong X2 and Y2 coordinates | |
| 28307 | G2/G3: "Machine password required" dialog shown erroneously | |
| This message was sometimes shown when the correct message should have been "Machine offline". Fixed. |
||
| 30027 | Invalid proxy settings crashes Help > Check for updates | |
| Could happen in some rare cases. Fixed. |
||
| 30198 | MD4: Connect via Ethernet - Identify doesn't work | |
| 30279 | Context menu for display pages not working in project manager | |
| 30341 | Bluescreen when logging in to master after download was aborted | |
| If master contains no application, which will happen if safe mode is entered or if upgrade has been aborted during download, operator can not log in anymore. Fixed. |
||
| 30348 | Crash when moving public channels | |
| 30461 | MD4: Reference channel does not work when accessing COUT adjust directly | |
| 30514 | Auto completion lists distorted when using medium font setting in Windows 7 and 8 | |
| 30549 | Custom color dialog not initialized properly | |
| Was not initialized to the current color when changing the color more than one time without leaving the property. Fixed. |
||
| 30568 | Inputs on expansion module logged as "Not evaluated" upon startup | |
| Problem introduced in 4.00. Fixed. |
||
| 30609 | Screen saver dims PDF reader | |
| 30827 | MD4 may blue-screen or freeze on splash screen at startup | |
| Could happen under rare circumstances. Fixed. |
||
| 30829 | COUT out of range error triggered by menu system reset, when channels control max current | |
| Problem specific to MD3 menu system, COUT channel switched off with status out of range. Fixed. |
||
| 30934 | PDF references changed when opening project | |
| When a project contained PDF files that were not used on any page, references to PDF files were changed when opening the project. Fixed. |
||
| 31182 | Qcode error check "invalid reference" | |
| 31264 | Incorrect values in statistics log | |
| Some log items could be reset to zero at startup. This problem was introduced in 4.00. Fixed. |
||
| 31267 | MD4: Bluescreen with message touchdriver has HB WARNING HIGH | |
IQANdesign 4.01 (11 Feb 2016) [top] |
||
| Changes and new features | ||
| 27715 | New module type: IQAN-G11 | |
| 28051 | Change XC10 high temperature alarm to 85 deg C | |
| 28055 | Show most severe error status on operation in one Qcode row | |
| 28115 | New solution library examples | |
| 28134 | Improve Qcode auto-completion | |
| 28271 | Show unit on scaled max and scaled min | |
| 28353 | Include Qcode instructions in channel hint when Qcode is selected | |
| 28602 | Add Generic camera module | |
| Bug fixes | ||
| 27995 | Crash in component navigator when importing component | |
| 28210 | Crash on undo delete text button | |
| 28313 | FGI referring to Public channel undefined | |
| 28341 | Unit not updated on FGI properties | |
| 28351 | Crash when selecting comment while component navigator visible | |
| 28352 | Line graph time depth not working correctly | |
| 28354 | Some menu text translated on simulator but not on MD4 | |
| 28383 | Last index property of line graph restored to default value when opening project | |
| 28412 | Crash when deleting FSM channel from project manager tree | |
| 28414 | Crash when no state is added to FSM channel | |
| 28454 | Crash when using bit offset dialog for GFIN with invalid data length | |
| 28540 | MD4 portrait display page cropped to landscape in project documentation | |
| 28541 | Arithmetic operator minus missing in 4.00 | |
| 28626 | Crash on undo import | |
| 29660 | Public channel used to enable function group not visible | |
| 29735 | Constant condition in if statement crashes master | |
| 29767 | JPIN and GPIN stuck at error value after timeout | |
| After experiencing a timeout, float versions of JPIN and GPIN got stuck at timeout and wouldn't recuperate after connection was restored and traffic resumed. Fixed. |
||
| 29852 | Progressbar not working when sending project | |
| 29940 | Display control list for MD3 display pages is offset when some controls are hidden | |
IQANdesign 4.00 (15 Dec 2015) [top] |
||
| Changes and new features | ||
| 90 | Allow multiple instances open at the same time | |
| 104 | Add graphic measure on display | |
| 116 | Channel scope | |
| 2014 | Add random function | |
| 2805 | New channel type - Finite state machine | |
| 3490 | New component type - Comment | |
| 3821 | New channel type - Array Channel | |
| 15052 | New programming method: Qcode | |
| 15266 | PDF viewer | |
| 19856 | New module type - IQAN-SV | |
| 21858 | Improve import function | |
| 21955 | Improve decoding of J1939 PDU1 (DA) | |
| 21992 | AxC/DDC: Allow channel to control Diff check limit/Delay | |
| Diff check allows FP or IP channels. Delay will only allow IP. |
||
| 22546 | MD4: Add raw value measure | |
| 23048 | Access level for remote access | |
| 23249 | SIC: New value type "SW version" | |
| 23634 | Calculation Order - Send to top | |
| 24241 | Improve log functionality | |
| 24304 | SIC: Change "Log cycle time" to "Log queue" | |
| 24539 | Function inspector: Resizable object group windows | |
| 24559 | New connection type: IQANconnect | |
| 25849 | Add example file for MD4-10 | |
| 10" version of the Fork lift example added. Contains example of some new features, like line graph for fuel rate, and Qcode for storing last lifted weights. |
||
| 25893 | Move properties "Allow remote connection/stop" to Security | |
| 26540 | New and updated solution library and example files | |
| 26887 | Avoid showing Parker logo when updating MD4 application | |
| 26925 | Remove legacy modules MDL2 and G1 | |
| 27336 | Remove property "Allow smart device connection" | |
| 27851 | Change default colors in graph measure | |
| 27953 | Remove connect via modem | |
| Bug fixes | ||
| 22565 | MD4: Project name, version and system info missing in menu system | |
| 23371 | Alt+Enter does not work in display control list | |
| 24490 | MD4: Module info in menu system does not update automatically | |
| 25157 | MD4: Adjust auto-select does not work | |
| 25741 | Undo resize does not work on MD4 visual controls | |
| 27739 | Project manager right justifies | |
| Happened when there were locked function groups that had their passwords stored in the password database. Fixed. |
||
| 27773 | Crash in component navigator when copying adjust group between applications | |