IQANdesign 4.02 (8 Apr 2016) [top] |
||
| Changes and new features | ||
| 24469 | Add back button image to image library | |
| 27644 | IQAN-SV: Support for multiple video controls per camera | |
| 27932 | Support IQAN-SV camera on both C3 and C4 | |
| 28198 | IQAN-SV: Allow cropping to smaller size | |
| 28440 | Add option to keep function inspector open | |
| 30120 | Improve error message "Master module not found" | |
| 30189 | Add support for user name and password with RTSP camera | |
| 30251 | Indicate when dialog box is active in PDF reader | |
| 30391 | IQAN-SV: Automatically use single camera | |
| 30550 | Show a "PDF Loading" message | |
| Bug fixes | ||
| 23356 | Lines moved in and out of groups get wrong X2 and Y2 coordinates | |
| 28307 | G2/G3: "Machine password required" dialog shown erroneously | |
| This message was sometimes shown when the correct message should have been "Machine offline". Fixed. |
||
| 30027 | Invalid proxy settings crashes Help > Check for updates | |
| Could happen in some rare cases. Fixed. |
||
| 30198 | MD4: Connect via Ethernet - Identify doesn't work | |
| 30279 | Context menu for display pages not working in project manager | |
| 30341 | Bluescreen when logging in to master after download was aborted | |
| If master contains no application, which will happen if safe mode is entered or if upgrade has been aborted during download, operator can not log in anymore. Fixed. |
||
| 30348 | Crash when moving public channels | |
| 30461 | MD4: Reference channel does not work when accessing COUT adjust directly | |
| 30514 | Auto completion lists distorted when using medium font setting in Windows 7 and 8 | |
| 30549 | Custom color dialog not initialized properly | |
| Was not initialized to the current color when changing the color more than one time without leaving the property. Fixed. |
||
| 30568 | Inputs on expansion module logged as "Not evaluated" upon startup | |
| Problem introduced in 4.00. Fixed. |
||
| 30609 | Screen saver dims PDF reader | |
| 30827 | MD4 may blue-screen or freeze on splash screen at startup | |
| Could happen under rare circumstances. Fixed. |
||
| 30829 | COUT out of range error triggered by menu system reset, when channels control max current | |
| Problem specific to MD3 menu system, COUT channel switched off with status out of range. Fixed. |
||
| 30934 | PDF references changed when opening project | |
| When a project contained PDF files that were not used on any page, references to PDF files were changed when opening the project. Fixed. |
||
| 31182 | Qcode error check "invalid reference" | |
| 31264 | Incorrect values in statistics log | |
| Some log items could be reset to zero at startup. This problem was introduced in 4.00. Fixed. |
||
| 31267 | MD4: Bluescreen with message touchdriver has HB WARNING HIGH | |
IQANdesign 4.01 (11 Feb 2016) [top] |
||
| Changes and new features | ||
| 27715 | New module type: IQAN-G11 | |
| 28051 | Change XC10 high temperature alarm to 85 deg C | |
| 28055 | Show most severe error status on operation in one Qcode row | |
| 28115 | New solution library examples | |
| 28134 | Improve Qcode auto-completion | |
| 28271 | Show unit on scaled max and scaled min | |
| 28353 | Include Qcode instructions in channel hint when Qcode is selected | |
| 28602 | Add Generic camera module | |
| Bug fixes | ||
| 27995 | Crash in component navigator when importing component | |
| 28210 | Crash on undo delete text button | |
| 28313 | FGI referring to Public channel undefined | |
| 28341 | Unit not updated on FGI properties | |
| 28351 | Crash when selecting comment while component navigator visible | |
| 28352 | Line graph time depth not working correctly | |
| 28354 | Some menu text translated on simulator but not on MD4 | |
| 28383 | Last index property of line graph restored to default value when opening project | |
| 28412 | Crash when deleting FSM channel from project manager tree | |
| 28414 | Crash when no state is added to FSM channel | |
| 28454 | Crash when using bit offset dialog for GFIN with invalid data length | |
| 28540 | MD4 portrait display page cropped to landscape in project documentation | |
| 28541 | Arithmetic operator minus missing in 4.00 | |
| 28626 | Crash on undo import | |
| 29660 | Public channel used to enable function group not visible | |
| 29735 | Constant condition in if statement crashes master | |
| 29767 | JPIN and GPIN stuck at error value after timeout | |
| After experiencing a timeout, float versions of JPIN and GPIN got stuck at timeout and wouldn't recuperate after connection was restored and traffic resumed. Fixed. |
||
| 29852 | Progressbar not working when sending project | |
| 29940 | Display control list for MD3 display pages is offset when some controls are hidden | |
IQANdesign 4.00 (15 Dec 2015) [top] |
||
| Changes and new features | ||
| 90 | Allow multiple instances open at the same time | |
| 104 | Add graphic measure on display | |
| 116 | Channel scope | |
| 2014 | Add random function | |
| 2805 | New channel type - Finite state machine | |
| 3490 | New component type - Comment | |
| 3821 | New channel type - Array Channel | |
| 15052 | New programming method: Qcode | |
| 15266 | PDF viewer | |
| 19856 | New module type - IQAN-SV | |
| 21858 | Improve import function | |
| 21955 | Improve decoding of J1939 PDU1 (DA) | |
| 21992 | AxC/DDC: Allow channel to control Diff check limit/Delay | |
| Diff check allows FP or IP channels. Delay will only allow IP. |
||
| 22546 | MD4: Add raw value measure | |
| 23048 | Access level for remote access | |
| 23249 | SIC: New value type "SW version" | |
| 23634 | Calculation Order - Send to top | |
| 24241 | Improve log functionality | |
| 24304 | SIC: Change "Log cycle time" to "Log queue" | |
| 24539 | Function inspector: Resizable object group windows | |
| 24559 | New connection type: IQANconnect | |
| 25849 | Add example file for MD4-10 | |
| 10" version of the Fork lift example added. Contains example of some new features, like line graph for fuel rate, and Qcode for storing last lifted weights. |
||
| 25893 | Move properties "Allow remote connection/stop" to Security | |
| 26540 | New and updated solution library and example files | |
| 26887 | Avoid showing Parker logo when updating MD4 application | |
| 26925 | Remove legacy modules MDL2 and G1 | |
| 27336 | Remove property "Allow smart device connection" | |
| 27851 | Change default colors in graph measure | |
| 27953 | Remove connect via modem | |
| Bug fixes | ||
| 22565 | MD4: Project name, version and system info missing in menu system | |
| 23371 | Alt+Enter does not work in display control list | |
| 24490 | MD4: Module info in menu system does not update automatically | |
| 25157 | MD4: Adjust auto-select does not work | |
| 25741 | Undo resize does not work on MD4 visual controls | |
| 27739 | Project manager right justifies | |
| Happened when there were locked function groups that had their passwords stored in the password database. Fixed. |
||
| 27773 | Crash in component navigator when copying adjust group between applications | |