IQANdesign 4.00 (15 Dec 2015) [top] |
| Changes and new features |
| 90 |
Allow multiple instances open at the same time |
| |
Now possible to have multiple instances of IQANdesign open at the same time. Copy and paste works between instances. |
| 104 |
Add graphic measure on display |
| |
Line and bar graph display controls for IQAN-MD4. Used to draw a graph of a channel value over time. When using an array channel the complete array is drawn as a graph. |
| 116 |
Channel scope |
| |
Channels can now be made visible in other function groups than its own, either in sub function groups or the entire application. This reduces the need for FGI's and offers more flexibility in the application structure. |
| 2014 |
Add random function |
| |
Random added as math operator. |
| 2805 |
New channel type - Finite state machine |
| |
Improved state machine with transition conditions. |
| 3490 |
New component type - Comment |
| |
Comments can be placed anywhere in function groups. |
| 3821 |
New channel type - Array Channel |
| |
The array channel is used to store multiple values in a single channel. The stored values can be accessed in other functions by indexing the array. There are also special array functions that perform operations on all values in the array such as finding min, max or average. |
| 15052 |
New programming method: Qcode |
| |
Qcode is a text-based programming method available on all channels with function. The previous programming method, Object list, can still be used. |
| 15266 |
PDF viewer |
| |
It is now possible to add PDF files to project files for viewing on IQAN-MD4. |
| 19856 |
New module type - IQAN-SV |
| |
The IQAN-SV is an Ethernet camera which requires minimal configuration. |
| 21858 |
Improve import function |
| |
If a function group is selected and the imported project file contains only one application it will be imported to the selected function group. |
| 21955 |
Improve decoding of J1939 PDU1 (DA) |
| |
Added property "Destination address (DA)" to JFIN/JFOUT. The new property is enabled when PGN is in PDU1 range. |
| 21992 |
AxC/DDC: Allow channel to control Diff check limit/Delay |
| |
Diff check allows FP or IP channels. Delay will only allow IP. |
| 22546 |
MD4: Add raw value measure |
| |
Implemented. |
| 23048 |
Access level for remote access |
| |
It is now possible to specify a required access level for remote connections. If defined, the user trying to connect will have to login to get access. |
| 23249 |
SIC: New value type "SW version" |
| |
Added. |
| 23634 |
Calculation Order - Send to top |
| |
Now possible to select one or more channels, right-click and select Move to top. |
| 24241 |
Improve log functionality |
| |
Improved timing for log events. Log items are now calculated in-line with application. |
| 24304 |
SIC: Change "Log cycle time" to "Log queue" |
| |
Measures the number of outstanding log requests in relation to maximum queue size. |
| 24539 |
Function inspector: Resizable object group windows |
| |
Implemented. |
| 24559 |
New connection type: IQANconnect |
| |
A new way to connect remotely via Internet where you pay per connection. |
| 25849 |
Add example file for MD4-10 |
| |
10" version of the Fork lift example added. Contains example of some new features, like line graph for fuel rate, and Qcode for storing last lifted weights. |
| 25893 |
Move properties "Allow remote connection/stop" to Security |
| |
Moved from IQAN-G2 to the Security node. Now also used for IQANconnect. |
| 26540 |
New and updated solution library and example files |
| |
Updated with comments and some examples of Qcode. |
| 26887 |
Avoid showing Parker logo when updating MD4 application |
| |
Implemented. |
| 26925 |
Remove legacy modules MDL2 and G1 |
| |
Removed. Old project files containing these modules can be opened but cannot be sent to a target system. |
| 27336 |
Remove property "Allow smart device connection" |
| |
Smart device (iOS/Android) connections are now always allowed. |
| 27851 |
Change default colors in graph measure |
| |
Changed to colors that are more distinct and with better visibility on black background. |
| 27953 |
Remove connect via modem |
| |
Removed. |
| Bug fixes |
| 22565 |
MD4: Project name, version and system info missing in menu system |
| |
Added. |
| 23371 |
Alt+Enter does not work in display control list |
| |
Fixed. |
| 24490 |
MD4: Module info in menu system does not update automatically |
| |
Fixed. |
| 25157 |
MD4: Adjust auto-select does not work |
| |
Fixed. |
| 25741 |
Undo resize does not work on MD4 visual controls |
| |
Fixed. |
| 27739 |
Project manager right justifies |
| |
Happened when there were locked function groups that had their passwords stored in the password database. Fixed. |
| 27773 |
Crash in component navigator when copying adjust group between applications |
| |
Fixed. |
| |
|