Release notes - IQANdesign 3.

IQANdesign 3.16 (19 Mar 2015)  [top]

Changes and new features
  21810 Add new module MD4-10
  Done.
  24020 MD4: Decrease minimum cycle time
  Decreased to 10 ms.
Bug fixes
  24023 MD4 do not show errors from other master modules on startup
  Could happen if another master module sends out error messages before the MD4 GUI is up and running.
Fixed.
  24390 XC10: DOUT remain in status Disabled if module Enable property is used
  Fixed.
  24412 Crash when closing file
  Could happen if there were changes in the property inspector that had not been applied and the file was closed.
Fixed.
  24563 MD4-7: Backlight flickers in supply voltage range 12-14V
  Fixed.
Note: There will be a decreased backlight intensity below 12.5 V due to hardware restrictions.
   

IQANdesign 3.15 (3 Feb 2015)  [top]

Changes and new features
  9673 Make identifier on GFIN dynamic
  An integer channel can now be selected to control the identifier dynamically on a GFIN channel.
  19815 System info to tell if menu system is entered
  The system info channel (SIC) now has a new value that will tell whether the display is currently in menu mode or not.
  21290 MC31: Add DOUT diagnostics
  Now possible to use the digital outputs in pairs (HS+LS). Added properties for under current detection when used as pairs.
  22417 MDL2/MD3: Allow integer channel to control DCC Up/Down
  You can now select an integer channel to control a DCC Up or Down. The button is pressed the same number of times as the value of the integer channel.
  22480 New solution library examples
  More example files added to
\Documents\IQAN Files\Solution Library\
  22541 Multi master: Add property for J1939 start address on diagnostics bus
  Previously the master modules used address 128 and up for the J1939 communication on the diagnostics bus. A system with e.g. three masters would use addresses 128, 129 and 130. This caused problems when the diagnostics bus was shared with a J1939 bus containing external J1939 modules that used any of these addresses.
A new property is now added on the diagnostics bus that allows you to set the start address to something else than 128.
  22609 For Get project, change suggested file name to project name and version
  Previously the suggested file name when getting and saving project was project name only. Now changed to project name and version.
  22969 XC10: Add DOUT diagnostics
  Added new properties for open load detection on all digital outputs, and under current detection on digital outputs Q - T and all PWM outputs.
Note: Requires XC10 to have software version 1.06 or newer.
  22986 Add tab for legacy modules in module tool bar
  Modules that are in phase-out are now listed on a separate tab in the module tool bar.
  23014 Generic CAN: Add baudrate speed 100kbps
  Implemented.
  23168 Add support for MD3-M15
  MD3-M15 will need 3.15 or higher (2.62 or higher for 2.x systems).
Done.
  23568 Add menu item for "IQAN user forum"
  Added to Help menu.
Go to IQAN User Forum to find answers, report problems or give feedback.
  23912 Objects: Add support for hexadecimal data entry
  Added hexadecimal number support for Input property on Single object and Out properties on Dual object.
Bug fixes
  4114 J1939 JFOUT send method "On request" is not working
  Fixed.
  15864 Incorrect decoding of 32-bit J1939 parameter
  The parameter was treated as signed.
Fixed, now treated as unsigned.
  22608 Save button is not activated when doing a change in calculation order
  Fixed.
  22852 Problem finding all masters when using routing
  Fixed.
  22861 MD4: Not all display page controls controlled by visible flag are shown
  Fixed.
  22892 Crash when trying to view project check dialog
  Fixed.
  22937 MD4: Touch button latches in pressed state
  By touching with a second finger outside of the touch button, it was possible to make it stay activated, also when both fingers were removed.
Fixed.
  22968 Gauge: Scale color changes when Tick count < 2
  Setting tick count to 1 would erroneously remove tick marks completely and change the color of the scale to white regardless of what was defined. It does not make much sense either to have just one tick mark.
Fixed by changing min limit to 2 for property "Tick count". To add a gauge without scale and tick marks, use Image Gauge instead.
  23021 G2/MD4: Unstable connection
  The connection between the G2 and MD4 failed in some rare cases when sending/receiving files.
Fixed.
  23109 MD4: No display pages show, followed by crash
  This could happen for projects containing a lot of graphics.
Fixed.
  23149 MD4: Touch button linked to VDIN sticks when setting Visible to False
  A button that was hidden (by setting Visible to False) before you took the finger off would stick in its pressed state.
Fixed.
  23250 MD4: Disabled modules show in menu system
  Fixed, disabled modules are no longer shown.
  23276 MD4: Blue screen when using a lot of channels from another master module as input to controls on a display page
  IQANdesign now checks to see that number of external channels used on a display page is below the maximum limit. Also, the number of unique channels allowed per display page is increased (limit is now 255).
  23283 Crash when adding and selecting a COUT device type
  Happened when setting the device type for a COUT channel where the Bidirectional property was set to No.
Fixed.
  23352 State parameter can not have " in state name
  Fixed.
  23417 Transparent property on image not supported by MD4
  This property only works for images used on MDL2 and MD3 display pages. On other displays, please use PNG format and add transparency to the image before importing it to IQANdesign.
IQ hint updated and project check hint added to inform about this.
  23802 IQAN-MC3: Disrupted firmware update can corrupt the unit
  When updating the IQAN-MC3 SW version (by sending a file created in a different IQANdesign version), the reprogramming of the unit must not be disrupted by switching off power during the update. In some cases this can corrupt the unit, the symptom is that it becomes non-responsive and does not show any blink code.
After upgrade to this or later versions, this risk of corrupting the unit is gone.
  23911 MD3: Text labels are not centered
  The problem with Text and Values not being center aligned occurred when it was combined with a text width (i.e. Width set to a fixed number, not Automatic).
Text and value controls will now align correctly even when Width is not Automatic.
   

IQANdesign 3.14.18 (28 Oct 2014)  [top]

Changes and new features
  22588 Send J1939 identification frames
  A master will now respond to broadcast request for PGN 65242 and 65259 on a J1939 bus.
• Software Identification (65242) will contain 5 strings: Project name, version, id, checksum and vmAC version
• Component Identification (65259) will map the following strings: Make = empty, Model = module type (e.g IQAN-MC2), Serial number = module serial number, Unit number = module address
Bug fixes
  22547 Crash at startup on Windows XP
  Fixed.
  22555 Master crashes upon DM1 reception if no DM1 is defined
  Fixed.
  22574 MD4 stops working if external J1939 unit claims address 128
  Fixed.
  22796 Remove "No contact" alarm for APPIN time-out
  Before, a single lost APPOUT would trigger a warning message and log event saying 'No contact', even if all other APPOUTs from that module was received. The 'No contact' popup and log event has been removed. No change to the APPIN timeout and action.
   

IQANdesign 3.14.15 (9 Oct 2014)  [top]

Changes and new features
  19340 New modules - IQAN-XC22/23
  Added.
  19547 Add possibility to disable real-time clock in master modules
  New property "RTC enable" added to master modules MD4-x, MDL2, MD3 and MC2 (replaces property "Clock error enabled").
  20545 MD4: Add DM1/DM2 list
  A list of active DM1's can be viewed in the menu system via Info > Modules > J1939 module.
Optionally a list of DM2's may also be viewed, if enabled by new property on the DM1 channel.
  20759 Add support for MC2-M14
  Prepared for next MC2 release. Newer MC2:s will need 3.14 or higher (2.61 or higher for 2.x systems).
  20916 Remove logging of JFIN/JFOUT,GFIN/GFOUT and DM1
  When contact was lost with a J1939 or Generic module, its channels were also logged as "Timeout".
Logging of channels removed, only module timeout is now logged.
  21722 Add warning when using JFIN/GFIN without timeout
  Added warnings if timeouts are undefined for JFIN/GFIN or corresponding modules.
  21829 Add all modules in a multi-master system to menu "Info > Modules"
  Implemented.
  22098 Add option to specify folder for backup files
  Implemented.
  22260 Add property to allow connections from IQANrun for tablets
  New property "Allow IQANrun for tablets" on "Security". Set to Yes to allow IQANrun for tablets to connect to your machines.
Bug fixes
  15580 Modules not exported in language export
  Fixed.
  15815 CAN module view shows value and status even when not measuring
  Fixed.
  19310 Cannot measure log items
  Fixed.
  21044 MD4: Reset button missing for adjust items
  Added.
  21049 Slow routing connection gives communication problems
  Especially for IQAN-G1 modem. Fixed.
  21330 MD4: Expansion modules not shown in modules view
  Fixed.
  21340 Hide auto-complete when empty
  The auto-complete list in the property inspector was shown even when list was empty.
Fixed.
  21398 Timer, equal operator generates warning when operand is zero
  Fixed.
  21423 Parameters using FP overwritten when importing settings
  If an FP was used as parameter for a COUT and settings were imported from a clone file, the FP reference was overwritten with constant values from the clone file. Reference to the FP was lost.
Fixed.
  21432 MD4: Menu system > Preferences does not fit portrait mode
  Fixed.
  21465 Crash when undoing paste of object
  Fixed.
  21521 Crash on undo set math operand property
  Happened for some combinations of operator/operands.
Fixed.
  21670 MD4: Entering PIN code not intuitive
  Improved GUI on entering PIN code through a spinner like control showing the numbers being input.
  21869 PCC does not work when application is frozen
  PCC PIN code was destroyed when its function group was frozen (check menu item "Frozen" in function group context menu).
Fixed.
  22011 MD4 CAN-C/CAN-D does not work for multi-master routing
  Fixed.
  22122 MD4: Crash when viewing large logs with IQANrun
  Fixed.
  22293 Logs not imported when importing components
  Fixed.
  22303 Error "Could not rename temporary file" when saving project
  Could happen when using cloud storage services such as Dropbox or Google Drive.
Fixed.
  22359 MD3: Module may not start at high temperatures
  Fixed.
  22505 Send project using USB to MD3 sometimes fails
  Fixed.
   

IQANdesign 3.12.17 (26 Aug 2014)  [top]

Changes and new features
  21723 Add warning when using numerous APPOUT's
  A warning is now presented when your project file contains enough APPOUT's to risk overloading the master bus.
APPOUT is mainly meant for sending safety related data, therefore it is only capable of sending one channel per CAN frame. If you have to transfer many non safety related channels, you may need to use JFOUT (or GFOUT) instead to not overload the CAN bus. That way you can package multiple values into each CAN frame.
  21747 Move APPIN/APPOUT to Safety tab in function group tool bar
  To better indicate the main purpose of APPIN/APPOUT.
Bug fixes
  21592 Crash when getting a project from newer system
  Crash happens when e.g. getting project from a 3.12 system with IQANdesign 3.11.
Fixed.
  21599 Socket Error # 10054 Connection reset by peer
  This error message occurred on some PC's when starting IQANdesign.
Fixed.
  21632 Crash when using status operator and referencing another function object
  Fixed.
  21728 MD4: Cannot adjust multi-mode COUT
  Fixed.
  21741 MD4: Intermittent blue screens in extreme temperatures
  In rare occasions, especially in very low temperatures, MD4 modules may crash and display a blue screen.
Fixed.
   

IQANdesign 3.12.15 (3 Jul 2014)  [top]

Bug fixes
  20898 MD4: ECC checksum not calculated correctly
  Under rare circumstances the ECC checksum for internal memory was not correctly calculated. Could cause dead units.
Fixed.
  21229 MD4: Touch buttons switch off after 10 seconds
  If a touch button is continuously pressed it will release automatically after a fixed time as a safety measure.
Timeout increased to 30 seconds.
  21271 Property inspector: Automatic value out of function
  Fixed.
  21277 MD4: Set date/time from menu system does not work
  Fixed.
  21297 MD4: Camera unstable when running for an extensive period
  Fixed.
  21377 When adding parameters to a GFOUT copy, the parameters are added to the original channel
  When you made a copy of a GFOUT channel and then added a parameter to the copied GFOUT, the parameter was added to the original GFOUT instead. Same problem for GFIN, JFIN and JFOUT.
Fixed.
   

IQANdesign 3.12.13 (12 Jun 2014)  [top]

Changes and new features
  3949 Improve pin conflict detection on MC2
  The COUT return pins that can be used as VIN/DIN/DOUT can only be configured as input or output in pairs, e.g. if pin C1:22 is input then C1:36 must also be an input.
This is now checked at design-time by IQANdesign.
  16107 Implement routing in multi-master system
  It is now possible to connect via USB (or Ethernet where applicable) to one of the masters in a multi-master system and access all of the other masters, e.g. to send a project file.
  16740 Text channel as PIN code for the PCC
  It is now possible to use a text channel (TP, TFC, SMSIN, FGI, SMC, SP) as the value for the PIN property.
  17098 Keep focus on state when moving between channels controlled by same state
  Last viewed state is now remembered by the SMC/SP channel. It is common to an SMC/SP channel and the channels that uses it for function selector.
  17121 Add auto completion of channel/object name in property inspector
  The auto completion is activated as soon as you start typing in a property with a drop down menu. It can also be activated at the cursor position by pressing Ctrl+Space.
  19413 RTSP support for IP camera
  Many cameras support the RTSP protocol to play video.
This is now supported by IQAN-MD4.
  19491 Add option not to show any messages at all
  New constant "None" added to property "Show messages" on display page container.
  19945 Export IQANdesign project file without firmware
  Project files consist of two major parts, the user-defined application logic and the fixed firmware. The latter is of considerable size, especially for the MD4 family. When sending files, e.g. via email, it is sometimes desirable to be able to exclude this part. This is now possible, by exporting the file to a Stripped Project file (new file format, ids3).
  20375 Improve MD4 startup time when using large fonts
  Previously all fonts in the project file were loaded at startup. This was time consuming, especially when using multiple large Unicode fonts containing e.g. Chinese.
Fixed by loading only the currently selected language's font at startup.
  20469 MD4: Improve video performance
  Latency is now shorter and the frame rate is increased.
  20774 Generate error for not adjustable channels
  This was previously a warning that was generated for channel with an adjust item connected to it but that wasn't adjustable, e.g. a state parameter controlled by another channel through its Input property.
This is now changed to an error in project check. Affected channel types: SMSIN, VDIN, SP, PCNT and DPCNT.
  20951 MD4: Decrease startup time
  Both graphics and application logic startup times have been decreased.
Bug fixes
  16907 TFC as PIN code does not work in multi-master
  Using a TFC (or other text channel) located on another master module as PIN code on an adjust group or log produced a "Wrong PIN" error message when trying to access it.
This has been solved by not allowing text channels as PIN on adjust groups/logs. Instead it is now allowed to use text channels as PIN on the PCC channel, which then can be used on adjust groups/logs (see case 16740).
If your project previously used text channels on adjust group/logs directly, IQANdesign will insert a PCC channel for you when opening the project in IQANdesign 3.12 or later.
  18569 MD4: SIC Active display page doesn't work
  Active display page was always -1.
Fixed.
  19044 MD4: Production date and Serial number missing in menu system
  Added.
  19055 MD4: Property "Allow remote connection" option "Ask user" not supported
  There was no dialog shown to the machine operator when trying to connect remotely.
Fixed.
  19289 Go to bookmark does not work when not in function group view
  Fixed.
  19873 Object references shown double in component navigator
  If you selected an object, e.g. a single object, the component navigator showed its input channel as two channels.
Fixed.
  19875 Scroll wheel does not work in block diagram
  Fixed.
  20374 MD4 has always 100% backlight at startup
  Fixed.
  20425 Crash on undo deletion of states on an SP
  Fixed.
  20489 Cannot edit TP on MD4
  Added on-screen keyboard for editing TP in the adjust menu.
  20542 MD4-5: DOUT lacks (LS) appendix
  The (LS) appendix for DOUT's were missing on the MD4-5 block diagram in IQANdesign.
Fixed.
  20549 MD4: Characters Ä, Ö does not display correct on COUT direction
  Fixed.
  20566 Integer numbers allowed on Boolean operator operands
  Now only components with Boolean value type can be selected for Boolean operator operands (not, and, or, xor), i.e. integer constant numbers cannot be entered.
  20584 Ajust items with min max unlimited, problems with MD4 menu system adjust
  Adjust items with min and max set to unlimited could be changed from the menu system, but only to positive values.
Fixed.
  20691 Language export contains invalid excel sheet names
  When exporting languages, an Excel sheet is created for each page container. Since the page container gets its name from the module name it may contain "[]" characters, e.g. MD3[0], which is not a valid name for a sheet in Excel. The file cannot be opened.
Fixed by removing invalid characters when exporting to Excel.
  20730 Display orientation not considered for startup image
  Fixed.
  20739 SIC Date - Weekday offset
  If showing "SIC-Date" weekday, the formatted output was offset by 2.
Fixed.
  20896 Project check does not take display orientation into account
  Now orientation is taken into account when checking image size (both for images on pages and the startup image).
  20913 Unidirectional COUT shows two directions in MD4 menu system
  Second direction now hidden.
  20938 Cannot adjust PCC on MD4
  Fixed.
  21048 MC3 date not updated correctly at the end of the month
  Fixed.
   

IQANdesign 3.11.19 (25 Apr 2014)  [top]

Bug fixes
  20005 MD4: Set date and time via menu system does not work in multi-master
  Solved.
  20128 MD4: PCC causes crash in multi-master system
  Solved.
  20181 FGI order and names not updated correctly on the function group
  FGI properties on the function group are now reordered when changing calculation order of FGI channels.
FGI properties on the function group are now renamed when changing name of the FGI channel.
  20184 Automatic lamp image is not visible in IQANdesign
  Solved.
  20234 MD4: Crash when no camera connected
  When a display page with a video control was shown, and there was no camera connected, the MD4 could crash or freeze.
Fixed.
  20372 MD4: Additional characters added to texts in menu system
  Additional characters were added when some non-ASCII characters were used.
Fixed.
  20427 MD4: Long startup time
  The start-up time for the MD4 has been decreased significantly.
  20434 IQANdesign 3.11 crashes on Windows XP when viewing display page editor
  Fixed.
  20445 Crash when selecting another list item after editing property
  If the property edit was not confirmed by enter or by selecting another property, IQANdesign crashed when selecting another list item. Fixed.
   

IQANdesign 3.11.16 (8 Apr 2014)  [top]

Changes and new features
  50 Unit property hint improvement
  Added information on how to enter degree symbol.
  2840 Multilanguage support for property autovalue
  Implemented for measure items and adjust items.
  14446 Add more lamps and symbols to Image Library
  1385 new ISO symbols added. Symbols are in vector format and can be resized when added to a project.
  14857 Horizontal/vertical centering tool
  Updated so that all controls align to the one first selected.
  15642 Configurable position and size of popup messages on MD4
  Default dialog position and size properties added on MD4 display page container.
Dialog position/size properties also available on each display page. Can be set to "Default" to use values from the display page container, or a value to override the default.
Preview of dialog box added in page editor.
  17104 Function group view - Show references for all selected channels
  When option "Show all references" is disabled, references for all selected channels will be shown. Previously references were only shown when exactly one channel was selected.
  18155 Resize handles for controls
  Implemented support for resizing controls in page editor by using size handles on the controls.
  18162 Align controls while moving/resizing
  Controls are now aligned to each other when moving them. Feature can be turned off with switch in page editor.
  18821 New display control: Gauge
  A new dynamic gauge control is added. It has no dial image. Instead its scale can be controlled by properties, which makes it easier to change size, tick marks, etc.
Old gauge control changed name to Image Gauge to clarify its use.
  18954 Mark automatic values in property inspector
  Link symbol is added left of name of properties that support automatic value. Symbol can be clicked to enable/disable automatic value. Property hints have been updated with details on automatic value.
  19164 New module - IQAN-MD4-5
  5" version of the MD4 added.
  19167 MD4: External button support
  Now possible to control menu system using external buttons.
  19175 Checksum on logs
  All records in all logs are now individually checksum protected.
Implemented. Only applies to new logs.
  19521 Add property "Log status" to value and event log item
  Now possible to specify a status to be logged for each value and event log item.
  19672 Lamp control, Off image - Add new constant "Automatic"
  Selecting "Automatic" makes the lamp control generate the off image automatically.
  19764 Improve LTC calculation
  Could be very time consuming when using large matrixes.
Significantly improved calculation time.
  19765 Add width and height columns in display page control list
  Implemented. Width and height shown for all controls in the control list.
  19871 Rename modules
  XS3 changed name to XC21.
MD4 changed name to MD4-7.
  19927 Import settings from 2.x to 3.x
  Settings (adjustable, factory default and stored values) are now preserved when upgrading a system from 2.x to 3.x. Implemented for all master modules except IQAN-MC3.
  20000 Add new module - MC31
  Support for new module IQAN-MC31.
Bug fixes
  17671 Improve MDP protocol regarding remote access
  When adjusting or looking at logs for a remote master from a display master, we could have problems if that adjust group or log were protected/not visible controlled by another master than the master owning the adjust group/log.
Fixed.
  18689 Does not connect to G2 modem on all CAN buses in safe-mode
  Only worked if G2 were connected to CAN bus A. Now works for any bus.
Fixed.
  18770 Wrong value type for CMSG
  Value type changed to Boolean.
  19071 Project manager out of sync
  Could happen when computer was put to sleep.
Fixed.
  19126 Integer properties imported as real when upgrading from 2.60 to 3.x
  Fixed.
  19231 Some undo operations clears images on display pages
  Fixed.
  19357 Redundant error message when stopping simulation
  Fixed.
  19375 System color not imported correctly
  Fixed.
  19395 Context menu disabled after measure
  Fixed.
  19544 Not possible to select off-image if image is taken from library
  Fixed.
  19635 Crash on undo delete
  Fixed.
  19655 Crash in RM dll while measuring
  Fixed.
  19677 Crash when performing "move up" on a channel without a unit property
  Fixed.
  19837 Crash when opening some bmp images under Windows XP
  Fixed.
  20071 Statistic logs does not work
  Statistic logs does not work in 3.10.
Fixed.
   

IQANdesign 3.10 (31 Jan 2014)  [top]

Changes and new features
  16104 New display control - Video
  A video control is used to show video from a camera connected to the IQAN system.
Only available on IQAN-MD4.
  16673 Re-initialize expansion units after Enable
  Expansion units will now always be re-initialized after a Disable/Enable operation.
  16675 Add SIC for Project checksum
  Added.
  16813 Add image library
  Added image library to IQANdesign.
Can be used from an image group or directly on a page. When using images from the library on a page, properties are set automatically.
Replaces the external image library that was previously installed with IQANdesign.
  16814 New display control - Circular bar
  Implemented.
Only available on IQAN-MD4.
  16815 New display control - Touch button
  Three touch buttons implemented; Text button, Symbol button and Custom button.
Only available on IQAN-MD4.
  16825 New display control - Switch
  A switch control is used to view and change the value of a digital parameter adjust item.
Only available on IQAN-MD4.
  16826 New display control - Slider
  A slider control is used to view and change the value of an integer or function parameter adjust item.
Only available on IQAN-MD4.
  16827 New component - Gradient
  A gradient defines a smooth transition from a start color to an end color. It can also contain an arbitrary number of stops defining colors at positions between the start and end color.
Gradients can be selected as colors on MD4 display page controls.
  17096 Go to component while simulating
  Context menu updated to allow this.
  17322 Make font sizes customizable
  Implemented.
Only available on IQAN-MD4.
  17323 Support for custom font
  Implemented.
Only available on IQAN-MD4.
  17324 Value control: Add option "Name and value" to property Show
  Added.
  17332 New display control - State picker
  A state picker control is used to view and change the value of a state parameter adjust item.
Only available on IQAN-MD4.
  17444 Support Excel .xlsx file format
  Implemented. The .xlsx format can be used for saving measures and export/import of languages.
  17473 Group display controls
  It is now possible to group controls on a display page.
Only available on IQAN-MD4.
  17474 Display page layers
  Layers are used to organize controls. A layer can be hidden while editing the content of other layers. A layer can also be locked to avoid unintentional move of controls.
Only available on IQAN-MD4.
  17529 New communication interface - Ethernet
  Ethernet added as communication interface.
Only available on IQAN-MD4.
  17534 Remove serial port communication interface
  Done.
  17639 Add opacity to colors
  It is now possible to add opacity to colors, e.g. 25% red (i.e. 75% transparency). Only available on IQAN-MD4.
  17651 Control list in page editor
  Added list of all controls in the page editor. Creates a good overview of all display page controls and makes it easier to select a specific control and change its Z-order.
  17842 Default value for show property on display pages
  "Always" is now set as default value on the first page added to a page container.
  17848 Add pitch to linear bar graph
  The pitch specifies the number of pixels to offset the middle of the bar in order to create a curved look.
Only available on IQAN-MD4.
  18292 Reset value and status when starting measure
  When starting a measure or switching measure group to measure form, the old values were shown until new values were received. If no or slow response this was quite confusing.
Fixed.
  18381 New PWMIN property - Leading edge
  Defines whether the PWM input signal starts the period cycle with a Positive (rising) or Negative (falling) flank.
  18544 Add new LED blink code for CAN bus error
  Previously the "CAN bus error" used the same blink code as the "No contact" error. It has now a separate blink code, 3:4.
Only valid for IQAN-MC2/MC3.
  18955 Display value type for components
  Value type shown in component navigator and IQ hint in property inspector when applicable.
  19089 Add new module MD4
  New master display module MD4 added.
Bug fixes
  1657 Unit lost after move up operation
  Unit is now kept when a channel is moved up one level (using the "Move up" command).
  17173 MDL2 slow GUI response
  Some MDL2 units have been found that can be perceived having slow GUI response. This problem can also lead to download problems over USB/CAN.
Fixed.
  17356 Value type on JPIN/GPIN error value does not match channel's value type
  The value type of JPIN/GPIN error value did not change with value type of the channel.
Fixed.
  17846 Crash if using more than 32 JFIN,JFOUT,GFIN or GFOUT
  Fixed.
  17973 Crash when deleting an adjust item in an adjust group
  Fixed.
  18124 MDL2 crash when adjusting or measuring faulty state parameter
  Crash occurred when measuring or adjusting an SP channel which had an erroneous value. This could happen if e.g. the number of states were reduced in the application, and the SP happened to be one of the deleted states.
Fixed.
  18253 Crash when removing two channels from module
  Crash occurred when removing two channels at the same time from a module.
Fixed.
  18255 Moving language order does not move translated texts
  Fixed.
  18287 Adjust menu flickers when viewing state parameters
  Fixed.
  18349 Installation freezes before copying files
  On some computers the installation was unresponsive a couple of minutes before it started. This was due to Windows having problems creating a system restore point.
Fixed by not creating a system restore point anymore. If you still want a system restore point, please create it manually before installing the software.
  18383 Save and send slow when project has many hints/warnings
  Fixed.
   

IQANdesign 3.03 (31 Oct 2013)  [top]

Changes and new features
  13090 Add project checksum to project statistics
  Checksum for complete project file now visible in statistics, (any modification to the .ida3 changes this value).
  16536 LTC: Allow blank lines in imported csv file
  Empty lines and lines containing only whitespace characters are now ignored. Error message improved when one or more lines are not formatted correctly (wrong delimiter and/or decimal separator).
  16724 Add new module XS3
  New expansion module IQAN-XS3 added.
  16789 Add new channel type PWMIN
  New channel type PWM input added for IQAN-XS3.
  16853 Remember last export/import path
  IQANdesign will now remember the last path used for import or export.
  17100 Update reference properties
  Modified which properties that show up as reference properties (these are properties vital to the behavior of its component, shown in a different color, e.g. the input to a function).
  17102 Quick command for searching for CAN cards
  To use CAN, the CAN cards you wanted to use had to be plugged in before you started IQANdesign. If you forgot to do this, you had to restart IQANdesign.
Now, clicking on the status bar's right-most panel (communication status) when the selected communication interface is CAN will reload all CAN drivers.
  17105 Use shorter name on function group in calculation order dialog box
  Done.
  17549 Add support for Data Page bit to JFIN and JFOUT
  Implemented support for Data Page bit (17-bit PGN).
Bug fixes
  15635 Long IQANdesign start-up time
  On some computers the start-up time for IQANdesign (and IQANrun) could be up to 20 seconds.
Fixed.
  16425 Crash when updating enabled property on J1939 module
  This crash happened in rare occasions.
Fixed.
  16524 Crash when deleting master module with channels
  This could happen in some rare occasions.
Fixed.
  16533 Crash on save after import
  Could happen if an adjust item has no channel. Due to case 16782 an adjust item can be exported without the connected channel. When working with the exported project this and other crashes may occur.
Fixed.
  16539 Deleting objects takes too long
  Fixed.
  16640 Update MD3 pin list, C1:6 no longer reserved
  C1:6 renamed to ADDR-L (used for connecting ID tag to IQAN-MD3).
  16653 Dragging channel to event log no longer creates log item
  Fixed.
Boolean type channels create event log items and other channels create value log items.
  16746 Compare files reports differences faulty when function group(s) are locked
  Locked function groups in the compare file were not unlocked, which caused faulty differences to show in the compare dialog. Now all function groups in the compare file are unlocked if they have stored passwords before the comparison takes place.
  16763 Some translations lost after upgrade from 2.x
  Translations of name and unit of adjust items, pulse count channels and MDL modules were lost when upgrading from 2.x to 3.x.
Fixed.
  16782 Only possible to export top level function groups
  Fixed.
  16852 Context menu copy/paste items disabled when they are available
  Added cut/copy/paste to context menu used in project manager and list views.
  16899 Crash when adjust group is protected by PCC on other master module
  Fixed.
  16954 Crash on close when languages node is selected
  Fixed.
  17039 Crash on close project after changing image selector
  Crash occurred if you closed the project file after changing the image selector property on an image control.
Fixed.
  17052 Show adjust items, images and logs in alphabetic order
  Adjust groups/items, measure groups, logs, images and display pages are now sorted alphabetically in drop-down lists in the property inspector.
  17095 Missing function group unlock menu
  Fixed.
  17286 Annoying flickering when measuring on objects
  Fixed.
  17296 Display buttons undefined after delete/undo operation
  There was a problem when using more than one display in a project and performing undo on a delete operation. References from buttons to pages on the second display referred erroneously to pages on the first display after undoing the delete operation.
Fixed.
  17297 System message not shown when MD3 id tag does not match application
  Fixed.
  17412 Crash when navigating between APPIN/APPOUT with component navigator while measuring
  Fixed.
  17415 File import takes too long
  Performance improved.
Fixed.
  17454 Crash when trying to view DM1 with undefined parameters in module overview
  Fixed.
  17475 Wrong application sent to second master in a multi-master project (USB)
  When using point-to-point interface such as USB it was not properly detected that a new master had been connected when determining which applications to send.
Fixed.
  17628 Only PCC or constant shall be allowed as PIN in multi-master system
  Fixed.
   

IQANdesign 3.02.5 (4 Jul 2013)  [top]

Bug fixes
  16571 Crash when trying to view JFIN or GFIN with undefined parameters in module overview
  Fixed.
  16590 MD3 crash on adjust from a display button
  Crash could occur if a button was connected to an adjust item.
Fixed.
  16676 Sending multi-master project via USB causes project checksum mismatch
  This problem occurred when the IQANdesign option "Save before send" was selected. This caused project checksum to change between downloads, causing a system mismatch (multi-master communication does not start).
Fixed.
   

IQANdesign 3.02.4 (5 Jun 2013)  [top]

Changes and new features
  314 Export images from application
  Added new menu item "Export image..." to context menu in image group form. Images are exported as bmp regardless of what the original format was. Exported file can differ slightly from original.
  16013 Improve "No contact message"
  "No contact" now divided into "No master module found" (indicates wrong or faulty communcation interface), and
"No matching modules found" (indicates that one or more master was found but not the correct one).
Bug fixes
  15705 Crash when changing view during measure
  This could happen in some rare situations.
Fixed.
  15888 Crash on undo when system colors are used
  Undoing certain functions (e.g. delete component) did not work when one or more system colors was defined.
  15933 Crash when removing state
  Fixed.
  15944 Crash when dragging channels in a function group
  Happened when moving channel to a sub function group.
Fixed.
  15958 Crash when exporting function group
  Happened under certain circumstances.
Fixed.
  15978 Measure form distorted after resizing Y axis
  Fixed.
  15989 Menu system crash
  Menu system could crash when accessing unipolar COUT in adjust menu.
Fixed.
  16020 Application frozen when clipboard cannot be accessed
  Fixed.
  16049 CMSG start-up behavior
  "Showing" object group needed a flank to be trigged at module start-up. This was not the case in 2.60. Changed to have same behaviour as in 2.60.
  16052 Crash when opening file with text FGI
  Fixed.
  16132 Button reference to measure group disappears
  Happened when measure group was empty.
Fixed.
  16143 Can't step simulator from IQANdesign
  Fixed.
  16175 Wrong start-up value for ILC channel
  ILC channel should always start with the value 100, but could start at 0. Will now always start at 100.
  16205 Crash when selecting two math objects with invalid property values
  Fixed.
  16280 Remove warning when TMR function tries to decrease below zero
  Attempting to decrease a TMR below zero resulted in value zero and status calculation overflow. This is now prevented, the TMR will stop at zero.
  16307 Problems with DLA CAN adapter
  The DLA adapter did not work when sending larger applications.
Fixed.
  16370 MD3 Address tag date
  IdTag will work for MD3 modules produced later than 21 of May, 2012.
  16378 Erroneous multiple address detection
  Fixed.
  16427 Description of SOUT input range not correct for open loop
  User manual updated.
   

IQANdesign 3.01 (3 Apr 2013)  [top]

Changes and new features
  15051 Explain that default/reset value is used as error value for adjustable and stored channels
  Property hints updated for channel types FP, IP, DP, VIN, SOUT,COUT, PWM, MEM, TMR, PCNT and DPCNT.
  15425 Require limits on safety related adjust items
  It is no longer allowed to use "Unlimited" min and max for safety related adjust items. For safety related VIN, COUT and PWM it is also not allowed to use same max limit for both the min and max parameters.
Bug fixes
  15071 Clockwise turning jog shuttle on MDL2, counter-clockwise action
  Fixed.
  15129 Misleading hint for MC3 DOUT under current detection
  Hint updated.
  15154 Master module not found, when simulating two MC2 modules
  Fixed.
  15155 Cosmetic problem in system view when using non-default font size
  Modules and buses tool bar had wrong height when using non-default font size.
Fixed.
  15161 Not possible to resize IQ if too small
  Added a minimum size so it is not possible to make IQ disappear.
  15250 Pressing arrow down after editing property in module view does not move to next property
  Solved.
  15318 Clipboard access denied when copying
  This could cause IQANdesign to crash if another program used the clipboard at the same time. IQANdesign will now wait a short period of time and try again up to three times. If it still has no access, an error message is displayed to the user.
  15322 Crash on undo while component navigator visible
  IQANdesign sometimes crashed when undo was used while the component navigator was visible.
Fixed.
  15360 Crash when drawing measure group
  In rare cases when measured values were very large and at certain zoom levels, IQANdesign could crash when drawing the graph.
Fixed.
  15371 Channel numeric value shown instead of text interpretation
  When there is a text representation this is now shown when measuring instead of the numerical value. The numeric value is available in the hint shown when pointing on a channel with the cursor.
  15375 Crash when moving adjust item
  It was possible to copy and paste adjust items in adjust groups which caused faulty references. Copy/paste of adjust items is now replaced by drag and drop to make it possible to move adjust items from one group to another.
  15389 Text not shown for remote SMC
  State Machine Channel showed decimal value and not textual value from remote master.
Fixed.
  15414 Crash when deleting master modules and channels
  In the module block diagram it was possible to select the module together with channels by selecting the module node in the project manager and then channels while pressing Ctrl. If you then deleted all selected components, IQANdesign would crash.
It is no longer possible to select channels together with the module. When selecting a channel the module will be deselected.
  15521 Unnecessary logging and alarm dialogues
  Unnecessary logging:
- JPIN/GPIN channels when JFIN/GFIN is in timeout.
- VREF error for channels (only module)
Unnecessary alarm dialogues:
- VREF error for channels (only module)
- Multiaddress for channels (only module)
Fixed.
  15557 Not possible to select log as button action anymore
  Logs can now be chosen as button action again.
  15634 Erroneous multiple address detection
  In some situations multiple address detection could be trigged erroneously because of a problem in the CAN controller.
Fixed for IQAN-MC2,IQAN-MD3,IQAN-MC3 and IQAN-MDL2
  15782 XC10 negative temperature reported as high temp in 3.00
  Fixed.
   

IQANdesign 3.00.49 (7 Mar 2013)  [top]

Changes and new features
  15416 Add example on safe usage of APPIN/APPOUT
  Example file "Safety related signals on CAN" added to \IQAN Files\Solution Library.
Bug fixes
  15372 System mismatch not always detected
  A system mismatch could go undetected if a master module was disconnected from CAN before a software download, and then reconnected after the download, before cycling the power.
Solved.
  15526 MDL2 PWM-B not proportional if PWM-A/COUT-A is not used
  On MDL2, if COUT-A/PWM-A was not used, PWM-B behaved like a DOUT. If the same output was used as COUT-B, it stopped with overload. This bug was introduced in 3.00.
Solved.
   

IQANdesign 3.00.48 (6 Feb 2013)  [top]

Bug fixes
  14941 Not possible to add images after saving project
  Solved.
  15076 Cannot open project where image controls uses image selector that belongs to another application
  Solved.
  15164 Additional mode added when using APPOUT/APPIN state
  Solved.
  15174 Unused images not always saved
  Solved.
  15237 IQAN-MD3 screen blinks if temperature is below zero
  Module temperature was wrongly read when temperature is below zero. This implies that the screen starts blinking.
Fixed.
  15248 SP does not keep value after restart
  Fixed.
  15252 Crash when deleting state machine channel
  Solved.
   

IQANdesign 3.00.47 (14 Dec 2012)  [top]

Changes and new features
  24 Window should scroll while dragging
  Function group now scrolls when dragging components or selecting outside visible area.
  48 Panning tool
  Panning can be done holding right or middle mouse button while dragging in function group view.
  60 Minimize function groups
  Added a button on function groups to minimize/maximize them.
  64 Make function group editor window bigger
  Allows space on the right and bottom side in large function groups.
  67 Increase text parameter length
  Text parameters can now be up to 100 bytes.
  68 Add back and forward buttons for history navigation
  History navigation is now available in the toolbar and in the component navigator.
  92 Change FP min and max to floating point numbers
  Done
  143 Choose control/channel for adjust display = on screen
  When using adjust item as action for a button the control to highlight on the display can now be selected.
  937 Digital value objects should be measured as digital value
  All digital values are now shown as True/False when measuring.
  1650 Allow specification of minimum string length
  Min can now be specified in addition to max for text parameters.
  1656 More icons in MDL and MD3 menu system
  Added icons for Date/Time, Display and Language
  1949 Cyclic logging
  For each log it is now possible to select the behavior when full. It can either stop logging or continue logging by overwriting the oldest records.
  2015 Improve adjust item component
  Adjust related properties have been moved from channels to adjust items. Adjust items now have parameters with properties such as limits and step size.
  2243 Pulse count channel
  Instead of using the frequency input channel for pulse count there is now a special channel available.
  2643 Improve component navigator user interface
  A more graphic component navigator is now implemented.
  3087 Multi master application support
  It is now possible to add multiple master modules to the same IQANdesign project. By connecting them to the same diagnostic bus distributed diagnostics and HMI will work automatically.
  3427 New channel type IMAC
  The Integer MAC is similar to the MAC, but has a 32 bit signed integer value instead of a floating point value.
  3428 New channel type DP
  The Digital Parameter channel is used for parameters that has digital value (False/True, On/Off etc).
  3429 New channel type IP
  The Integer Parameter channel is similar to the Function Parameter (FP) channel, but uses a 32 bit signed integer value instead of a floating point value.
  3430 New channel type GPIN
  The Generic Parameter In channel is able to read values from CAN frames. The values can be interpreted as digital, signed/unsigned integer or floating point numbers.
  3431 New channel type GPOUT
  The Generic parameter output channel is used to write a value in a CAN data frame. The values can be written as digital, signed/unsigned integer or floating point numbers.
  3433 Separate integer/real value types for FGI
  The FGI can now be real, integer, digital, state machine or text.
  3434 Separate integer/real value types for SMSIN
  The SMSIN can now be real, integer, digital pulse or text.
  3702 Automatic username for users
  Username property follows name property of users.
  3869 Change name of FGI
  Changed to Function Group Input.
  3898 Exchange block diagram with channel list for J1939 and Generic modules
  Allows for more details on the channels and is not limited to the number of "pins" on the block diagram.
  3994 New channel type APPIN
  The APPIN channel type is now available for all master modules. It is also simplified compared to IQANdesign 2.x.
  3995 New channel type APPOUT
  The APPOUT channel type is now available for all master modules. It is also simplified compared to IQANdesign 2.x.
  4000 New system layout editor
  Supporting multiple master modules and more complex system layouts.
  4033 Divide project manager tree view into project groups
  The project manager has been divided into System, Functionality, Diagnostics, User Interface and Security.
  4034 Change tabs on system layout tool bar
  The toolbar used for system layout is now grouped by protocol (bus type): Master, Expansion, J1939, Generic and Modem.
  4119 Remove IQANdevelop import
  IQANdesign 3 can no longer import IQANdevelop applications (*.idt files). It can still be done by using IQANdesign 2 though.
  4176 Add new tab on channels tool bar for J1939
  Divided CAN channels into J1939 CAN and CAN.
  4180 Flank detect as function
  Added three new operators: flank, positive flank and negative flank.
  4289 Move J1939 source address from J1939 bus to master module
  J1939 source address is now set on the master module instead of the bus. The source address can also be set for individual messages on the JFOUT channel.
  4344 Change project file extension to .ida3
  Done.
  4831 Pulse count that does not accumulate
  Added a new property "Accumulate" to the PCNT channel. The value of this property can be Yes or No. When not accumulating, the PCNT value is the number of pulses from last cycle.
  5127 JFOUT/GFOUT: Allow transmit rate when sending "On trigger"
  Use transmit rate to specify minimum transmit rate together with trigger.
  7312 New property 'Enable' on compare channels
  When disabled the compare channel value will be false.
  7331 CAN modem monitoring
  CAN modems (e.g. IQAN-G2) can now be monitored by the master module. For example signal strength, operator and network state are monitored.
  7332 SMS support for G2 modem
  SMSIN and SMSOUT are now supported for the IQAN-G2 modem. Note that the SMSC parameter must be configured in the modem using IQANrun in order for SMS to work.
  7978 Improve use of J1939 PDU 1 messages
  An input dialog for entering PGN was added to JFIN and JFOUT. The PF and PS value can be entered separately.
  8075 Add property "Accept remote connection"
  Applicable for IQAN-G1 and IQAN-G2 modems. If the master has a display the option "Ask user" can be selected. Otherwise a channel may determine if a remote connection will be accepted.
  8405 Add MC3 support for remote diagnostics
  Added support for IQAN-G2 modem and remote diagnostics in MC3.
  8687 Add settings memory size to project statistics
  Done.
  8754 Dialog box for project properties
  Project properties Name, Version, Description, Author and Comment moved to separate dialog box. New menu item Project > Properties... created.
Project properties "Last change" (Name and company, License number, Date and time) are moved to the Project statistics dialog box.
  9114 Show module info for G2 modem
  Added the following module information for IQAN-G2 modem:
- Modem manufacturer
- Model
- Serial number
- Software version
- IMEI
- Operator
- Status
- Signal strength
  9583 Add constant "Every cycle" to property "Transmit rate"
  Property constant added to GFOUT, APPOUT, JFOUT and TSC1.
  9584 Group "global" properties by application
  When it is possible to select channels from different applications they are grouped by application in the property inspector drop down menu.
  9637 Remove support for IQAN-MDL
  Replaced with IQAN-MDL2 on upgrade.
  9649 MEM: Allow negative reset value
  It is now possible to reset a MEM channel to a negative value.
  9877 MD3: Implement idTag function
  It is now possible to use an ID tag on MD3 produced after 2012-03-19. Possible addresses are 0, 3, 4, 5, 6, 7.
  10054 New SIC value: Multi-master state
  The system info channel now contains a value for multi-master state.
  10061 Support references to channels in any application
  In a multi-master project it is possible to refer to channels in any application from the following components: Display pages/controls, measure groups/items, adjust groups/items, logs.
  10088 Add address tag property to master modules
  All master modules except MDL2 now have an address property. This property must match the connected address tag.
  10452 Add warning in project check when mixing Diagnostics bus with other bus
  The bus traffic of the diagnostic bus can be unpredictable and is not recommended to be mixed with other buses.
  10527 New file format for Setting file
  Now includes checksum for each individual setting.
  10731 Dynamic value type for JPIN
  The JPIN will be integer if offset and resolution is integers. If the length is 1 bit, resolution 1 and offset 0 the value type will be boolean.
  11030 Show status 'start block' on COUT after min current adjust
  After COUT min current adjust the output is 0, until the command has returned to 0.
  11058 Remove dynamic users
  Users can no longer be added in IQANrun.
  11081 Standardize LED blink codes for IQAN MC2/MC3
  Blink codes updated. See updated module instruction books.
  11088 Improve state handling for dynamically typed channels
  APPIN, APPOUT and MEM channels can now behave as state channels if they are connected to state channels.
  11334 LTC dialog box: Add maximize button
  Done.
  11387 PCC: Remove property "Adjustable"
  To make adjustable, drag the channel to adjust items and/or an adjust group.
  11412 Status operators: Use status types instead of separate status values
  Status comparison <, > <= and >= was removed.
Instead status type comparison was added, where a status can be checked if it is an Info, OK, Warning or Error.
  11508 Remove store value property on SMSOUT
  Not supported.
  11618 Dialog messages display option
  Property show messages added to all display masters. This property determines if a master will show only its own messages or messages also from other master modules. All channels generating messages have a property to determine if it should be shown only locally or on all display masters.
  11637 Rename SYSIN: Display control channel (DCC)
  Done.
  11638 Rename SYSOUT: System information channel (SIC)
  Done.
  11639 Add module for G1
  The G1 modem is now available as module and has to be added to the project if used.
  11640 Make channel tool bar adapt dynamically to current application
  Channels that is not supported by the application's master module is not available on the channel toolbar.
  11684 Add modem MDGN's to G2
  MDGN channels for Status, network state and signal quality added for IQAN-G2.
  11705 Remove MDGN "SMS available"
  Available SMS are read directly by the master meaning that this MDGN is not needed.
  11719 Rename SIC value "System status"
  The SIC value "system status" has been renamed to "active error level".
  11791 Separate import/export of components and languages
  Export/import separated into two different menu items.
  11924 G1/G2: Add new MDGN "Network state"
  Added Network state MDGN for IQAN-G1 and IQAN-G2.
  11990 Properties for modems G1/G2
  New properties for IQAN-G1 and IQAN-G2 modems: "Allow removed connection" and "allow remote stop".
  12153 Allow full access password when changing limited password
  Implemented.
  12276 Add J1939 source address on TSC frame
  Makes it possible to have another source address than the default assigned to the master module.
  12293 Add constant "Not used" to property Transmit rate
  Added for JFOUT, GFOUT and APPOUT channels.
  12911 Remove reset for PCC
  No longer possible to reset PCC to factory default.
  13032 Add SIC type "Log cycle time"
  Measures the time it takes to execute one cycle of the log process in ms.
  13084 Detect change of project name and ask user if project id should be updated
  Helps avoiding having different projects with the same id.
  13091 Automatically add [Unit] after property name
  Properties now always present unit when applicable.
  13177 Set Property Unit to "Not Used" as default
  Unit set to "Not Used" for all channel types with unit except VIN and DMAC which are still set to %.
  13250 Treat 1-bit JPIN as boolean
  JPIN will be treated as boolean if length is 1 bit or 2 bits with J1939 error check and offset=0 and resolution = 1.
  13375 Distribute language and clock
  Language and clock is now automatically distributed in a multi-master system. This also means that master modules without a real-time clock can get a correct date and time if there is a master with real-time clock in the system.
  13611 Sync machine ID
  In a multi-master system the machine ID is synchronized with the headmaster at startup.
  13777 Add specific blink code for WaitToRestart
  Used in multi-master system while updating other masters.
  13921 Convert FP to IP if hexadecimal when opening 2.x
  Done.
  14158 Implement Claim Address technique
  Addresses used by multi-master protocols are now claimed on J1939.
  14290 Allow mix of 11 and 29 bit generic CAN if bus speed is matching
  Generic CAN buses are now allowed to be combined if the identifier size are different and speed the same.
  14537 Init Log item Hour counter internal timer to half the item write cycle time.
  Statistically the hour counter would otherwise loose 30 seconds every power cycle.
  14559 MC2 without IdTag should assume address 0
  Previously an MC2 without IdTag got address -1. It now gets address 0 without IdTag.
  14623 Removed SIC log memory status
  Status on each log can be used to get information about full log.
Bug fixes
  2860 Large number of measure groups/items crashes master module and/or IQANrun
  If requesting too many measure items from a master module an error is now shown.
  2903 SMSOUT store value does not save after cycle power
  SMSOUT store property was removed.
  3482 DIV and MOD should only allow integer operand 2
  The second operand for DIV and MOD must have the value type integer.
  3559 Unable to change visible graph signals while measuring
  Solved.
  4924 Gauges not erased when black screen saver is activated on MD3
  Screen saver now works also for gauges.
  5919 Cyrillic and greek alphabet not visible in display page editor
  Missing fonts added to the editor.
  6061 Status saturated not cleared
  The status saturated was not cleared when returning to 0 on XA2 with MC3 master. Solved.
  6844 New modes on COUT/PWM does not use 'device type'
  Now new modes also uses settings from selected device.
  7159 FGI channel - max text limit doesn't work
  The max limit for text FGI is now checked.
  10036 Add error if no resulting object is found
  A project check error is now added if no resulting object can be found in a function.
  10456 Objects disabled by lazy evaluation shows OK status and old value in MC3
  For example when a blocking object group was true the activating was not evaluated. This caused wrong values to be measured. Solved.
  10664 Translated texts truncated
  The dialog texts was sometimes truncated for languages with multi-byte characters. Solved.
  10748 Longer Russian text containing blankspace not shown
  Solved.
  10958 Name not displayed for all miniature adjust boxes
  Solved.
  11225 Application documentation export not complete in 2.60
  The application documentation could be truncated by certain multi-byte characters. Solved.
  11269 Crash when starting IQANsimulate from IQANdesign
  Under rare circumstances IQANdesign could crash when starting a simulation. Solved.
  11448 MC3 with COUT/PWM bidirectional=No, still detects open load
  Removed pre-operational test of negative side if unipolar mode is selected.
  11689 ESC button does not work on IMSG channel
  When closing the IMSG dialog with Esc the IMSG channel now gets value 5.
  11795 PCC PIN code can be set to a non-numerical value
  The PIN code is now limited to digits only.
  11843 Crash when showing print dialog box
  Crash problem solved.
  11905 Change project id does not enable save
  Project id change now is considered as a change and the save button will be enabled.
  12087 Incorrect pin number shown for XC10 on MDL2
  Name of DIN-O and DIN-P was swapped when shown in error dialogs.
  12114 Crash in CAN driver (NICAN)
  Avoided crash.
  12123 MC3 logs some duplicate timout errors for PGIN
  Solved.
  12176 Crash on reopen
  IQANdesign crashed when opening an application where the top function group was frozen. Solved.
  12178 Application frozen on top level
  It was not possible to unfreeze the top level function group if it had been frozen. Solved.
  13024 Crash when deleting column in lookup table
  Solved.
  13087 Function groups: "Last edited" changes when editing function groups properties
  Now FG last edited is only updated when editing components inside the FG.
  13753 Crash when moving lots of components
  Improved efficiency of moving components. Solved crash issue.
  13860 Errors present at start-up do not get logged in Event log
  Now also faults present at start-up will be logged.
  14106 Drag and drop property copy does not work on group property
  Now the property values are copied recursively if dragging a group property to another (e.g. copy mode properties from one mode to another).
  14142 Replace image is missing
  Added support for replacing an image in an image group.
  14258 Crash when removing a function group
  Solved.
  14479 PWM frequency (DOUT) not supported on MC2
  Property PWM frequency (DOUT) removed on MC2.