New Parker Pilot Pro:™
Real-Time Sample System Information for Critical Process Control Decisions.
New from Parker Instrumentation: a process sample conditioning system communications interface designed to link plant process control operations and analyzer maintenance networks, no matter where the two are located. A sensor and solenoid administration module, Pilot Pro™ is designed to acquire, transmit and manage real-time sample system information. Its flexible communications capability allows analyzer engineers and technicians to both receive critical sample system data (pressure, temperature, and flow), promoting proactive maintenance activities and thus reducing system downtimes.

Product Features:

  • Designed to connect the sample system and analyzer data to the maintenance and operations networks, facilitating critical process control decision-making
  • Supports a variety of communication protocols, meeting a growing, industry-wide need to do process analysis remotely
  • Accommodates both modular and conventional sampling conditioning systems, offering far greater versatility for a wider range of customer applications than other competitive systems
  • Optional custom pneumatic and electric feed-throughs provide reliable separation of hazardous zones while allowing real-time troubleshooting of electrical components
  • Features hazardous area certified, off-the-shelf hardware for reduced order and delivery times, guaranteed reliable performance and ongoing product support
  • Enclosure options allow remote mounting of the communications interface to accommodate spacing restrictions

Want to Know More? See it at ISA!
A working Pilot Pro model will be on the Parker Tech Truck outside the hall. Or visit the Parker booth 2501 for more information.

Download the Pilot Pro Bulletin (pdf)

Parker Hannifin Corporation
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805

phone 256-885-3889
fax 256-881-5072

dbush@parker.com