Phastite® Ferrule-less Tube Connection

Permanent tube connection for the process and power industries. An innovative, ferrule-less, push-fit system, Phastite is a reliable alternative to welded connections in pressure applications up to 20,000 psi.
Features: |
Benefits: |
No loose parts |
The Phastite nut is "locked" into place prior to assembly. The holding sleeve is attached. No unattached ferrules are used for holding the tubing |
A permanent connection |
Tamper-proof. Leak-free connection without
having to weld |
Simple assembly |
Phastite tool assures connections are assembled correctly and in seconds |
Unique holding design |
Phastite "sleeve" suitable for a wide variety of tubing sizes |
|