ParkerEngineering Your Success
 
spacer
Instrumentation Process Control

Instrumentation Process Control – Products

spacer

MPI™ Medium Pressure Tube Fittings
MPI Medium Pressure Tube Fittings
For use in the process and offshore industries. MPI Medium Pressure Inverted Fittings offer secure, leak-free connections for liquids, gases, or chemicals in applications that require operating pressures in the range of 6,000 to 15,000 psi. Can be used on a wide variety of tubing materials.

Features:

Benefits:

Double ferrule

Proven design. Non-interchangeable with standard tube fittings

Parker Suparcase® technology

Corrosion-resistant ferrule for a strong, mechanical hold on the tubing

Longer thread engagement

Improved resistance to pressure and load on the ferrules

Molybdenum disulfide coated

Excellent, low torque performance. Prevents
nut galling, offers easier assembly and multiple remakes

Inverted body design

Stronger body for higher pressure ratings

 

 

 

 

 

    © Parker Hannifin Corporation 2012