ParkerEngineering Your Success
 
spacer
Instrumentation Process Control

Instrumentation Process Control – Products

spacer

MPI™ OEM X44 Adapter
MPI OEM X44 Adapter
MPI adapter and port combination provides needed interface to non-Parker equipment (pumps, special filters, etc.) usually supplied with cone and thread technology.

Features

  • Matches the strength of the rest of the MPI system
  • Similar in depth to the cone and thread port, but with larger seat contact and thread areas for added abuse resistance
  • Takes two to three times the torque of an OEM cone and thread port, as well as normal equipment impulses and vibration
  • Comes pre-lubed with a special lube formulation, making seat galling virtually impossible

 

 

 

 

 

 

 

    © Parker Hannifin Corporation 2012