MPB Series Ultra High Flow Ball Valves

15,000 psi High Flow Ball Valves provide high flow rates without sacrificing working pressures. The 2507 Super Duplex body provides the strength necessary for medium pressure applications. End connections are MPI fittings that allow for quick installation and dependable service. Parker Parofluor™ V8588-90* perfluorinated elastomer seals resist the aggressive chemical media common to oil and gas industries.
Ideal for Severe Duty Applications
- Bi-directional trunnion style closure
- Blowout-proof stem
- Optional packing, seal, spring, and seat materials available
- Four-hole rack mount bolt pattern
- For applications up to 15,000 psi
- .47" orifice for high flow
- See Parker O-Ring Division Technical Bulletin No. 5722B1-USA for complete details and test data
|
|