Double Block and Bleed Flanged Products

For applications requiring the new ISO 15848 standard for ultra low fugitive emissions. New designs for both ball and needle valves meet the highest class "A" level for temperatures ranging from -29°C to 180°C (-20°F to 356°F) along with standard manifold pressure ranges.
Features: |
Benefits: |
Class A leakage rates achieved |
Exceeding standards set for environmentally friendly projects |
Bolted ball valve bonnet
assembly |
|
All threads sealed from the media |
No system contamination |
Fire-safe design available |
|
Wide size range of configurations |
Both ProBloc® and MonoFlange designs to meet wide range of applications |
|