CPI™ Single Ferrule Tube Fittings

For use on instrumentation, process and control systems, analyzers, and environmental equipment. Three simple components – nut, ferrule, and body – make it fast and easy to install. No extra ferrules, no different makeup instructions, no extra places to seal.
Features: |
Benefits: |
Single ferrule |
Excellent vibration and temperature compensation with the integrity of two seal points |
Parker Suparcase® technology |
Corrosion-resistant ferrules |
Superior seat finish |
Enhanced body-to-ferrule seal |
Nut lubrication |
Molybdenum disulfide coated nut reduces makeup torque and provides consistent remakes |
Heat code traceabiity |
All stainless steel components are fully traceable with the chemical and physical documentation of the material |
Wide size range |
Available in sizes from 1/8" to 2" in all configurations |
|