ParkerEngineering Your Success
 
spacer
Instrumentation Process Control

Instrumentation Process Control – Products

spacer

CCIMS® Close Coupled Instrument Manifold
CCIMS Close Coupled Instrument Manifold
For the direct connection of differential pressure (DP) transmitters to process pipe work. CCIMS combines an instrument manifold and a pipe interface (including isolation valves.)

Features:

Benefits:

One complete assembly

The combination of an isolation valve and an instrument manifold significantly reduces "hookup" time and cost

"PhasFit" technology

"PhasFit" technology provides a unique interlocked connection interface for fast transmitter removal/service

Straight through flow design

System accuracy improved due to lack of system bends, extra fitting tees and valves, long tubing lengths to hook up DP transmitter

Design flexibility

Various valve designs available for the isolation valve assembly and manifold

Direct mount "foot pads"

Separate mounting pads with locking screws provide vibration resistance for the orifice tappings

 

 

 

    © Parker Hannifin Corporation 2012