|
A-LOK® Double Ferrule Tube Fittings

For use on instrumentation, process and control systems, analyzers, and OEM equipment. An alternative for the installer of double ferrule tube fittings, A-LOK is available on a full product line of instrumentation valves.
Features: |
Benefits: |
Double ferrule |
Complete component interchangeability |
Parker Suparcase® technology |
Corrosion-resistant ferrules |
Superior seat finish |
Enhanced body-to-ferrule seal |
Nut lubrication |
Silver-plated nut standard. MOLY inside! Nut reduces makeup torque and provides consistent remakes (-MI part suffix) |
Heat code traceabiity |
All stainless steel components are fully traceable with the chemical and physical
documentation of the material |
Wide size range |
Available in sizes from 1/8" to 2" in all configurations |
|