Products: Servo Motors & Drives: i-Drive
Performance Specifications | Dimensions | Drawings | How to Order | Lead Times | Manual |
Motor & Drive Speed Torque Curves: BM60 | BM90 | BM115
Gearmotor & Drive Speed Torque Curves: GM60 | GM90 |GM115

i-Drive: Servo Drive with Integrated Positioning Control
The i-Drive is an intelligent, small, and powerful solution for multiple applications.

The i-Drive is suitable for brushless, synchronous motors including rotary and linear. i-Drive Supports, sine / cosine, or quadrature encoders.

i-Drive is the most cost-effective solution for high-performance applications it is ideal for applications with small space requirements. The i-Drive can be used as a point-to-point controller for single axis positioning, based on a state-of- the-art DSP technology. With the i-Drive you will achieve superb dynamic performance in a compact and robust unit.

The i-Drive consists of integrated micro electronics protected from harsh thermal environment. It can be delivered with either a "cool plate" or compact fan unit. The i-Drive supports wide range of motor power (0.5 to 1.5 kW) and 115 single phase or 208 / 230 Vac single phase / three phase.

The i-Drive integrates all functions for fieldbus servo drive with position control.
i-Drive
  • Positioning via RS485 or digital input
  • 20 programmable indexes positions
  • Time or event triggered
  • Relative or absolute positioning
  • Scalable control for positioning, velocity, and torque
  • Power range 0.25 - 1.5 kW
  • Supply voltage 115 1 ø, 208 / 230 (1 ø or 3 ø)
  • Feedback Encoder (TTL, TTL / Hall, sine-wave)
  • Automatic shaft-position detection
  • Positioning via digital input or analog input
  • 5 digital inputs, 1 relay output
  • 1 analog input, 1 analog output

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.