Servo Drives

Featured Products
 
 
  Command Signal Communications Feedback Type Input Power
Aries +/- 10V, Step & Dir RS232/RS485 Encoder, Smart Encoder, Resolver, EnDat Absolute Encoder 120/240 VAC
ViX Servo Drive +/- 10V, Step & Dir, Encoder RS232/RS485 & CANopen Encoder or Resolver 24-48 VDC, 48-80 VDC
Compax3 Servo Drive +/- 10V, Step & Dir, Encoder RS232/RS485 Resolver, SinCos, Absolute & Encoder 120/240 & 480 VAC
Aries-EPL ETHERNET Powerlink Ethernet TCP/IP, ETHERNET Powerlink Encoder, Smart Encoder, EnDat Absolute Encoder 120/240 VAC
Compax3M Servo Drive +/- 10V, Step and Dir, Encoder RS232/RS485 Resolver, SinCos, Absolute and Encoder Common DC Bus

Mature
 
 
  Command Signal Communications Feedback Type Input Power
SLVD Digital Servo Drive +/- 10V, Step & Dir, Encoder RS485 Resolver 240 VAC
Gemini GV Servo Drive +/- 10V, Step & Dir, Encoder RS232/RS485 Encoder, Resolver 120/240 VAC

Retired
 
 
  Command Signal Communications Feedback Type Input Power
OEM770 Brushless Servo +/- 10V   Encoder 24-75 VDC
HPD Digital Servo Drive +/- 10V, Step & Dir, Encoder RS485 Resolver 240/480 VAC
SensorlessServo Drives +/- 10V, Jog and Start inputs RS485 None Required 120 - 460 VAC