• Additional Products to Build Your Total Parker Solution
  • Other Products in This Category
  • Catalog and Specifications
  • Support
  • Contact Us
  • Linear Roller (LR) Series products from Parker IPS provide a high level of accuracy, load-bearing strength, and flexibility in a modular, low-cost package.

    The foundation of the LR product line is the 40 Series of structural profiles that offer numerous mounting configurations. Standard lengths of six meter and the ability to splice multiple sections allow configuration of nearly infinite stroke.

    LR Roller Bearings are made of 100 Cr6, ground and hardened steel, and provide low friction, long life, high speed, and heavy load capabilities. Bearing units are available as single and double roller types. Custom carriage configurations using multiple bearing units can be set up to meet off-the-shelf lead times.

    The modular design allows for easy assembly, fast engineering, and flexible platform capable of meeting even the most demanding application.

    • Carriage loads up to 753 lbs.
    • Custom carriage options
    • Speeds up to 5m/sec
    • Easy mounting to AC motors
    • Stroke lengths over 6 meters

    Additional products to build your total Parker solution:

    Rotary Servo Motors Rotary Servo Motors Belt Driven Linear ActuatorsGearheads and Gearmotors Rotary Servo Motors
    BE Series MotorsSM Series Brushless Servo MotorsLR SeriesPV Series "In-Line Power and Versatility"PV Series "In-Line Power and Versatility"


    Other Products in This Category:

    IPS T-Slot Aluminum Framing ~ Belt Driven Actuator
    This is the only product offered in this category


    Catalog and Specifications
  • Download Complete IPS Catalog
  • LR Catalog Pages
    Support
  • Find Your Authorized Distributor
  • Quote Request
    Contact Us
      EMN_sales@parker.com
      EMN_support@parker.com
       
      TEL: (707) 584 7558 or (800) 358 9070
      FAX: (707) 584-3793
       
      IPS Structural Aluminum
         TEL: (330) 335 6740 (800) 333 4932
         FAX: (330) 334 2350
    Included part numbers in this series

    13-106 , 13-114 , 13-125 , 13-430 , 13-505 , 13-513 , 13-566 , 14-100 , 30-0001 , 30-0005 , 30-0011 , 30-0015 , 30-1000 , 30-1001 , 30-1002 , 30-1004 , 30-1012 , 30-1014 , 30-1024 , 30-1500 , 30-1501 , 30-1503 , 30-1503HC , 30-1506 , 30-1506HC , 30-1513 , 30-1513HC , 30-1516 , 30-1516HC , 30-1523 , 30-1523HC , 30-2000 , 30-2002 , 30-2004 , 30-2800-2 , 30-2801 , 30-2805 , 30-2805Z1 , 30-2808 , 30-2821 , 30-2822 , 30-2828 , 30-2829 , 30-3001 , 30-3003 , 30-3003HC , 30-3006 , 30-3006HC , 30-4000-2 , 30-4000-6 , 30-4001 , 30-4001HC , 30-4005Z1 , 30-4008 , 30-4008HC , 30-4021 , 30-4021HC , 30-4022 , 30-4022HC , 30-4028 , 30-4028HC , 30-4029 , 30-4029HC , 30-412Z2 , 30-5601 , 30-5608 , 30-8001 , 30-8001HC , 30-8008 , 30-8008HC , 30-812Z2